MAX136
PRODUCTIONLow Power, 31⁄2 Digit A/D Converter with Display Hold
- Part Models
- 5
- 1ku List Price
- Starting From $7.57
Overview
- Power Dissipation Guaranteed Less than 1mW–9V Battery Life 3000 Hours Typical
- Hold Pin Allows Indefinite Display Hold
- Guaranteed First Reading Recovery from Overrange
- On-Board Display Drive Capability—No External Circuitry Required
- High-Impedance CMOS Differential Inputs
- Low Noise (< 15µVP-P) Without Hysteresis or Overrange Hangover
- Clock and Reference On-Chip
- Zero Input Gives Zero Reading
- True Polarity Indication for Precision Null Applications
- Key Parameters Guaranteed Over Temperature
Applications
- Conductance
- Current
- Material Thickness
- Pressure
- Resistance
- Speed
- Temperature
- Voltage
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX136C/D | DIE | ||
| MAX136CMH+D | Metric Quad Flatpack | ||
| MAX136CMH+TD | Metric Quad Flatpack | ||
| MAX136CQH+D | Plastic Leaded Chip Carrier | ||
| MAX136CQH+TD | Plastic Leaded Chip Carrier |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX136 yet. Have something to say?
Start a Discussion on EngineerZone®