MAX1327

526ksps, Single-Channel, 14-Bit, Parallel-Interface ADCs

Viewing:

Overview

  • 14-Bit ADCs
    526ksps
    ±2 LSB INL, ±1 LSB DNL, No Missing Codes
    90dBc SFDR, -86dBc THD, 76.5dB SINAD, 77dB
    SNR at 100kHz Input
  • Fast 1.6µs Conversion Time
  • Flexible Input Ranges
    0 to +5V (MAX1319)
    ±5V (MAX1323)
    ±10V (MAX1327)
  • No Calibration Needed
  • 14-Bit High-Speed Parallel Interface
  • Internal or External Clock
  • +2.5V Internal Reference or +2.0V to +3.0V External Reference
  • +5V Analog Supply, +3V to +5V Digital Supply
    32mA Analog Supply Current (typ)
    550µA Digital Supply Current (typ)
    Shutdown and Power-Saving Modes
  • 48-Pin TQFP Package (7mm x 7mm Footprint)
  • MAX1327
    526ksps, Single-Channel, 14-Bit, Parallel-Interface ADCs
    MAX1319, MAX1323, MAX1327: Typical Operating Circuit
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Evaluation Kits

    MAX1320EVKIT

    Evaluation Kit/Evaluation System for the MAX1316, MAX1317, MAX1318, MAX1319, MAX1320, MAX1321, MAX1322, MAX1323, MAX1324, MAX1325, MAX1326, and MAX1327

    Features and Benefits

    • Proven PC-Board Layout
    • Windows® 98-/2000-/XP-Compatible Evaluation Software
    • Buffers on All Input Channels
    • Headers to Connect EV System to Logic Analyzer
    • Fully Assembled and Tested

    Product Details

    The MAX1320 evaluation system (EV system) is a complete 8-channel, 14-bit, data-acquisition system (DAS). The MAX1320 EV system (MAX1320EVB16) consists of a MAX1320 evaluation kit (EV kit) and the Maxim 68HC16MOD-16WIDE microcontroller (µC) module. Order the EV kit (MAX1320EVKIT) separately if the user has a parallel bus controller or if the 68HC16MOD-16WIDE µC module has already been purchased.

    The MAX1320 EV kit can be used to evaluate the MAX1320 with an external system clock. In this mode, the 68HC16MOD-16WIDE board cannot be used and the user must supply a parallel interface.

    The EV kit comes with the MAX1320ECM installed. To evaluate the pin-compatible MAX1316ECM– MAX1319ECM and MAX1321ECM–MAX1327ECM, contact the factory for free samples.

    Applications

    • Multiphase Motor Control
    • Power-Factor Monitoring and Correction
    • Power-Grid Synchronization
    • Vibration and Waveform Analysis

    MAX1320EVKIT
    Evaluation Kit/Evaluation System for the MAX1316, MAX1317, MAX1318, MAX1319, MAX1320, MAX1321, MAX1322, MAX1323, MAX1324, MAX1325, MAX1326, and MAX1327

    Latest Discussions

    No discussions on MAX1327 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed