MAX13057E

1.62V to 3.6V, 8-Channel, High-Speed LLT

Industry's Only 100Mbps, 8-Channel, Bidirectional Level Translators

Viewing:

Overview

  • Compatible with 4mA Input Drivers or Larger
  • 100Mbps Guaranteed Data Rate
  • 8 Bidirectional Channels
  • +1.62V ≤ VL ≤ +3.2V and +2.2V ≤ VCC ≤ +3.6V Supply Voltage Range
  • 24-Bump WLP (0.4mm Pitch) Lead-Free Package
  • 28-Pin TQFN (3.5mm x 5.5mm) Lead-Free Package
  • Extended ESD Protection on I/O VCC Lines
    • ±15kV per Human Body Model
    • ±15kV IEC 61000-4-2 Air Discharge
    • ±8kV IEC 61000-4-2 Contact Discharge
MAX13057E
1.62V to 3.6V, 8-Channel, High-Speed LLT
MAX13055E, MAX13056E, MAX13057E, MAX13058E: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Level Translators & Buffers 3
MAX3002 PRODUCTION +1.2V to +5.5V, ±15kV ESD-Protected, 0.1µA, 35Mbps, 8-Channel Level Translators
MAX3013 PRODUCTION +1.2V to +3.6V, 0.1µA, 100Mbps, 8-Channel Level Translators
MAX3000E PRODUCTION +1.2V to +5.5V, ±15kV ESD-Protected, 0.1µA, 35Mbps, 8-Channel Level Translators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX13055EEVKIT

Evaluation Kit for the MAX13055E, MAX13056E, MAX13057E, and MAX13058E

Features and Benefits

  • On-Board Clock Generator Capable of 33MHz and 16.5MHz
  • Accessible Headers to All 8 Input/Output (I/O) Channels
  • Lead(Pb)-Free and RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX13055E evaluation kit (EV kit) provides a proven design to evaluate the MAX13055E 8-channel, bidirectional level translator. The MAX13055E translates between VL and VCC logic levels for data rates up to 100Mbps (50MHz).

The MAX13055E EV kit PCB comes with the MAX13055EEWG+, 24-bump WLP installed. Contact the factory for free samples of the pin-compatible MAX13056EEWG+, MAX13057EEWG+, and MAX13058EEWG+.

Applications

  • Camera Modules
  • Cell Phones
  • GPS
  • Low-Voltage ASIC LevelTranslation
  • Portable CommunicationDevices
  • Portable POS Systems
  • Smart Card Readers
  • Telecomm Equipment

MAX13055EEVKIT
Evaluation Kit for the MAX13055E, MAX13056E, MAX13057E, and MAX13058E

Latest Discussions

No discussions on MAX13057E yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed