MAX13053A
PRODUCTION+5V, 2Mbps CAN Transceiver with ±65V Fault Protection, ±25V CMR, and ±25kV ESD
2Mbps CAN transceiver with high protection and multi-function STBY pin in 8-pin SO
- Part Models
- 2
- 1ku List Price
- Starting From $3.60
Overview
- Integrated Protection Increases Robustness
- ±65V Fault Tolerant CANH and CANL
- ±25kV ESD HBM (Human Body Model)
- ±25V Extended Common Mode Input Range (CMR)
- Transmitter Dominant Timeout Prevents Lockup
- Short-Circuit Protection
- Thermal Shutdown
- Family Provides Flexible Design Options
- Slow Slew Rate to Minimize EMI
- Silent Mode S Disables Transmitter
- STBY Input for Low-Current Mode
- 1.62V to 5.5V Logic-Supply (VL) Range
- High-Speed Operation of Up to 2Mbps
- Operating Temperature Range of -40°C to +125°C in 8-pin SOIC Package
The MAX13053A and MAX13054A are +5V CAN (Control Area Network) transceivers with integrated protection for industrial applications. These devices have extended ±65V fault protection for equipment where overvoltage protection is required. It also incorporates high ±25kV ESD HBM and an input common mode range (CMR) of ±25V, exceeding the ISO11898 specification of -2V to +7V. This makes these parts well suited for applications that are in electrically noisy environments, where the ground planes are shifting relative to each other. This family features a variety of options to address common CAN application requirements; logic-level supply input VL for interfacing with 1.62V to 5.5V logic, low-current standby mode, silent-mode to disable the transmitter, and a slow slew rate to minimize EMI.
These devices operate at a high-speed CAN data rate, allowing up to 2Mbps on small networks. Maximum speed on large networks may be limited by the number of nodes in a network, type of cabling, stub length, and other factors. These transceivers include a dominant timeout to prevent bus lockup caused by controller error or by a fault on the TXD input. When TXD remains in the dominant state (low) for longer than TDOM, the driver is switched to the recessive state, releasing the bus. The MAX13053A features a S pin where it enables and disables the transmitter for applications where you need the transceiver to receive only. The MAX13054A features a STBY pin for 3 modes of operation; standby mode for low current consumption, normal high speed mode, or a slow slew rate mode when an external 26.1kΩ is connected between ground and STBY pin.
The MAX13053A and MAX13054A are available in a standard 8-pin SOIC package, and operate over the -40°C to +125°C temperature range.
Applications
- Building Automation
- Drone
- Industrial Automation
- Instrumentation
- Motor Control
- Programmable Logic Controller
- Smart Grid Equipment
Documentation
Data Sheet 1
Design Note 2
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX13053AEASA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX13053AEASA+T | Small-Outline IC Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
| MAX13053AEASA+ | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX13053AEASA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.