Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Integrated Protection Increases Robustness
- ±65V Fault Tolerant CANH and CANL
- ±25kV ESD HBM (Human Body Model)
- ±25V Extended Common Mode Input Range (CMR)
- Transmitter Dominant Timeout Prevents CAN Bus Lockup
- Short-Circuit Protection
- Thermal Shutdown
- Family Provides Flexible Design Options
- Silent Mode Enables/Disables Transmitter
- 1.62V to 5.5V Logic-Supply (VL) Range
- High-Speed Operation of Up to 2Mbps
- Operating Temperature Range of -40°C to +125°C in 8-pin SOIC Package
Product Details
The MAX13053A Shield is a fully assembled and tested PCB that demonstrates the functionality of the MAX13053A fault-protected with extended common mode input range and ±25kV ESD Human Body Model (HBM) controller area network (CAN) transceiver. The shield features a digital isolator, used as a level translator (between the controller and the transceiver) and operates from a range of 1.71V to 5.5V supply.
Applications
- Building Automation
- Drone
- Industrial Automation
- Instrumentation
- Motor Control
- Programmable Logic Controller
- Smart Grid Equipment
Documentation & Resources
-
MAX13053AESHLD: Evaluation Kit for the MAX13053A Data Sheet (Rev. 0)8/24/2018PDF869K