MAX13051
RECOMMENDED FOR NEW DESIGNS±80V Fault-Protected CAN Transceiver with Autobaud
- Part Models
- 4
- 1ku List Price
- Starting From $3.87
Overview
- Fully Compatible with the ISO 11898 Standard
- Autobaud Mode
- Short-Circuit Protection
- High-Speed Operation Up to 1Mbps
- Slope-Control Mode
- Low-Current Standby Mode
- Thermal Shutdown
- Transmit Data Dominant Timeout
- ±6kV Human Body Model ESD Protection
- Greater than ±12V Common-Mode Range
The MAX13051 ±80V fault-protected CAN transceiver with autobaud is ideal for device net and other industrial network applications where overvoltage protection is required. The MAX13051 provides a link between the CAN protocol controller and the physical wires of the bus lines in a control area network (CAN).
The MAX13051 features three different modes of operation: high speed, slope control, and standby. High-speed mode allows data rates up to 1Mbps. The slope-control mode can be used to program the slew rate of the transmitter for data rates of up to 500kbps, reducing the effects of EMI and allowing the use of unshielded-twisted or parallel cable. In standby mode, the transmitter shuts off and a low-power receiver monitors the bus, waiting for a wake-up signal.
The MAX13051 provides a transmitter data (TXD) dominant timeout function that prevents erroneous CAN controllers from clamping the bus to a dominant level if the TXD input is held low for greater than 1ms. The MAX13051 also provides an autobaud feature allowing the microcontroller to compute the incoming baud rate without destroying CAN protocol communication. The MAX13051 input common-mode range is greater than ±12V, exceeding the ISO 11898 specification of -2V to +7V, and features ±6kV Human Body Model protection, making these devices ideal for harsh environments. The MAX13051 is available in an 8-pin SO package and is specified from the -40°C to +85°C and -40°C to +125°C temperature ranges.
Applications
- Device Net Nodes
- HVAC
- Industrial Networks
- Telecom
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX13051ASA+ | 8-Lead SOIC (3.9mm x 4.9mm x 1.55mm) | ||
| MAX13051ASA+T | 8-Lead SOIC (3.9mm x 4.9mm x 1.55mm) | ||
| MAX13051ESA+ | 8-Lead SOIC (3.9mm x 4.9mm x 1.55mm) | ||
| MAX13051ESA+T | 8-Lead SOIC (3.9mm x 4.9mm x 1.55mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX13051ESA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 3 | ||
| MAX3050 | PRODUCTION | ±80V Fault-Protected, 2Mbps, Low Supply Current CAN Transceivers |
| MAX3053 | PRODUCTION | ±80V Fault-Protected, 2Mbps, Low Supply Current CAN Transceiver |
| MAX3057 | PRODUCTION | ±80V Fault-Protected, 2Mbps, Low Supply Current CAN Transceivers |