MAX13041
PRODUCTION±80V Fault-Protected High-Speed CAN Transceiver with Low-Power Management and Wake-On CAN
GIFT Certified CAN Transceiver Offering ±80V Fault Protection, Consuming Only 18µA Sleep Current
- Part Models
- 4
- 1ku List Price
- Starting From $6.52
Overview
- Functionally Compatible Pin-to-Pin Replacement for the Philips TJA1041A
- ±12kV HBM ESD Protection on CANH, CANL
- ±80V Fault Protection on CANH, CANL, SPLIT; Up to +76V Operation on VBAT
- Fully Compatible with the ISO11898 Standard
- Low VBAT Supply Current in Standby and Sleep Modes (18µA Typical)
- Voltage Level Translation for Interfacing with +2.8V to +5.5V CAN Protocol Controllers
- Recessive Bus Stabilization (SPLIT)
- Allows Implementation of Large Networks
The MAX13041 ±80V fault-protected, high-speed controller area network (CAN) transceiver is ideal for high-speed automotive network applications where high reliability and advanced power management are required. The device links a CAN protocol controller to the physical bus wires of the controller area network and allows communication at speeds up to 1Mbps.
The extended fault-protected voltage range of ±80V on CAN bus lines allows for use in +12V or +42V automotive, and higher voltage +24V and +36V mid-heavy truck applications. Advanced power management features make the MAX13041 ideal for automotive electronic control unit (ECU) modules that are permanently supplied by battery, regardless of the ignition switch position (clamp-30, Type-A modules). The device controls one or more external voltage regulators to provide a low power sleep mode for an entire clamp-30 node. Wake-on CAN capability allows the MAX13041 to restore power to the node upon detection of CAN bus activity.
The MAX13041 is functionally compatible with the Philips TJA1041A and is a pin-to-pin replacement with improved performance. The MAX13041 is available in a 14-pin SO package, and operates over the -40°C to +125°C automotive temperature range.
Applications
- +12V Automotive-Clamp 30 Modules
- +24V Mid-Heavy Truck- Clamp 30 Modules
- +42V Automotive-Clamp 30 Modules
- Military and Commercial Aircraft
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX13041ASD+ | 14-Lead SOIC (3.9mm x 8.65mm x 1.55mm) | ||
| MAX13041ASD+T | 14-Lead SOIC (3.9mm x 8.65mm x 1.55mm) | ||
| MAX13041ASD/V+ | 14-Lead SOIC (3.9mm x 8.65mm x 1.55mm) | ||
| MAX13041ASD/V+T | 14-Lead SOIC (3.9mm x 8.65mm x 1.55mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX13041ASD+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Reference Designs
Latest Discussions
No discussions on MAX13041 yet. Have something to say?
Start a Discussion on EngineerZone®