MAX1302
PRODUCTION8-Channel, ±VREF Multirange Inputs, Serial 16-Bit ADC
- Part Models
- 2
- 1ku List Price
- Starting From $14.90
Overview
- Software-Programmable Input Range for Each Channel
- Single-Ended Input Ranges
- 0V to +VREF/2, -VREF/2 to 0V, 0V to +VREF, -VREF to 0V, ±VREF/4, ±VREF/2, and ±VREF
- Differential Input Ranges
- ±VREF/2, ±VREF, and ±2 x VREF
- Eight Single-Ended or Four Differential Analog Inputs
- ±6V Overvoltage Tolerant Inputs
- Internal or External Reference
- 115ksps Maximum Sample Rate
- Single +5V Power Supply
- 24-Pin TSSOP Package
Applications
- Avionics
- Data-Acquisition Systems
- Industrial Control Systems
- Robotics
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1302AEUG+ | Thin Shrink Small-Outline Package | ||
| MAX1302BEUG+ | Thin Shrink Small-Outline Package |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 3 | ||
| MAX1167 | PRODUCTION | Multichannel, 16-Bit, 200ksps Analog-to-Digital Converters |
| MAX1303 | PRODUCTION | 4-Channel, ±VREF Multirange Inputs, Serial 16-Bit ADC |
| MAX1300 | PRODUCTION | 8- and 4-Channel, ±3 x VREF Multirange Inputs, Serial 16-Bit ADCs |
Latest Discussions
No discussions on MAX1302 yet. Have something to say?
Start a Discussion on EngineerZone®