MAX130

Obsolete

3 1/2 Digit A/D Converters with Bandgap Reference

Viewing:

Overview

  • Pin Compatible Upgrade for ICL7106 and ICL7136
  • High Stability Bandgap Reference
  • 50ppm/°C Maximum Temperature Coefficient (MAX130A/MAX131A )
  • 100μA Maximum Supply Current (MAX131)
  • 4.SV to 14V Supply Voltage Range
  • Onboard 3½ Digit LCD Display Driver
  • Available In Industrial Temperature Grades

The MAX130 and MAX131 are 31/2 digit AID converters with onboard LCD display drivers. The MAX130 and MAX131 use a bandgap reference to generate an analog Common voltage which has the excellent long term stability of a bandgap reference and a guaranteed maximum temperature coefficient of 100ppm/°C. For more demanding applications the "A suffix" parts, the MAX130A and MAX131A, have a 50ppm/°C maximum temperature coefficient.

The MAX130 uses the same circuit and component values as the ICL7106, but draws a maximum supply current of only 250μA maximum (100μA typical) from a 9V battery, much lower than the 1800μA maximum supply current of the ICL7106. The MAX131 uses the same circuit and component values as the ICL7136, with a maximum supply current of 100μA (65μA typical).

These devices are available with both 0° C to 70° C and -40° C to +85° C operating temperature ranges. The operating voltage range is-from 4.5V to 14V.

APPLICATIONS

  • Digital Multimeters
  • Digital Panel Meters
  • Temperature Meters
  • pH Meters
  • MAX130
    3 1/2 Digit A/D Converters with Bandgap Reference
    MAX130, MAX131: Typical Operating Circuit
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Latest Discussions

    No discussions on MAX130 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed