MAX12931
RECOMMENDED FOR NEW DESIGNSTwo-Channel, Low-Power, 3kVRMS and 5kVRMS Digital Isolators
Reduce Power Consumption and Improve Transient Immunity
- Part Models
- 10
- 1ku List Price
- Starting From $2.04
Overview
- Robust Galvanic Isolation of Digital Signals
- Withstands 5kVRMS for 60s (VISO) Wide-Body
- Withstands 3kVRMS for 60s (VISO) Narrow-Body
- Continuously Withstands 848VRMS (VIOWM) Wide-Body
- Continuously Withstands 445VRMS (VIOWM) Narrow-Body
- Withstands ±10kV Surge between GNDA and GNDB with 1.2/50µs Waveform
- High CMTI (50kV/µs, typ)
- Options to Support a Broad Range of Applications
- 2 Data Rates (25Mbps/150Mbps)
- 2 Channel Direction Configurations
- 2 Output Default States (High or Low)
- Low Power Consumption
- 1.3mW per Channel at 1Mbps with VDD = 3.3V
- 3.3mW per Channel at 100Mbps with VDD = 1.8V
The MAX12930/MAX12931 are a family of 2-channel, 3kV/5kVRMS digital galvanic isolators using Maxim’s proprietary process technology. These devices transfer digital signals between circuits with different power domains while using as little as 0.65mW per channel at 1Mbps with 1.8V.
The two channels of the MAX12931 transfer data in opposite directions, and this makes the MAX12931 ideal for isolating the TX and RX lines of a transceiver. The MAX12930 features two channels transferring data in the same direction.
Both devices are available with a maximum data rate of either 25Mbps or 150Mbps and with the default outputs that are either high or low. The default is the state the output assumes when the input is not powered, or if the input is open-circuit. See the Ordering Information and Product Selector Guide for suffixes associated with each option. Independent 1.71V to 5.5V supplies on each side of the isolator also make the devices suitable for use as level translators.
The MAX12930/MAX12931 are available in an 8-pin, narrow-body SOIC package. In addition, the MAX12931 is available in a 16-pin, wide-body SOIC package. The package material of the 8-pin narrow-body SOIC package has a minimum comparative tracking index (CTI) of 400V, which gives it a group II rating in creepage tables. The package material of the 16-pin wide-body SOIC package has a CTI of 600V, which gives it a group I rating in creepage tables. All devices are rated for operation at ambient temperatures of -40°C to +125°C.
Applications
- Battery Management
- Fieldbus Communications for Industrial Automation
- General Isolation Application
- Isolated RS232, RS-485/RS-422, CAN
- Medical Systems
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
Safety and Regulatory Compliance 1
Solutions Bulletin & Brochure 1
Safety and Regulatory Compliance 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX12931BASA+ | SOIC_N | ||
| MAX12931BASA+T | SOIC_N | ||
| MAX12931BAWE+ | Small-Outline IC, Wide (0.3in) | ||
| MAX12931BAWE+T | Small-Outline IC, Wide (0.3in) | ||
| MAX12931CASA+ | SOIC_N | ||
| MAX12931CASA+T | SOIC_N | ||
| MAX12931EASA+ | SOIC_N | ||
| MAX12931EASA+T | SOIC_N | ||
| MAX12931FASA+ | SOIC_N | ||
| MAX12931FASA+T | SOIC_N |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX12931BASA+T | PRODUCTION | |
| MAX12931CASA+T | PRODUCTION | |
| MAX12931EASA+T | PRODUCTION | |
| MAX12931FASA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
