MAX1263
Obsolete250ksps, +3V, 8-/4-Channel, 12-Bit ADCs with +2.5V Reference and Parallel Interface
Overview
- 12-Bit Resolution, ±0.5 LSB Linearity
- +3V Single Operation
- User-Adjustable Logic Level (+1.8V to +3.6V)
- Internal +2.5V Reference
- Software-Configurable, Analog Input Multiplexer
- 8-Channel Single Ended/
- 4-Channel Pseudo-Differential (MAX1261)
- 4-Channel Single Ended/
- 2-Channel Pseudo-Differential (MAX1263)
- Software-Configurable, Unipolar/Bipolar Inputs
- Low Power
- 1.9mA (250ksps)
- 1.0mA (100ksps)
- 400µA (10ksps)
- 2µA (Shutdown)
- Internal 3MHz Full-Power Bandwidth Track/Hold
- Byte-Wide Parallel (8 + 4) Interface
- Small Footprint
- 28-Pin QSOP (MAX1261)
- 24-Pin QSOP (MAX1263)
The MAX1261/MAX1263 low-power, 12-bit analog-to-digital converters (ADCs) feature a successive-approximation ADC, automatic power-down, fast wake-up (2µs), an on-chip clock, +2.5V internal reference, and a high-speed, byte-wide parallel interface. They operate with a single +3V analog supply and feature a VLOGIC pin that allows them to interface directly with a +1.8V to +5.5V digital supply.
Power consumption is only 5.7mW (VDD = VLOGIC) at the maximum sampling rate of 250ksps. Two software-selectable power-down modes enable the MAX1261/MAX1263 to be shut down between conversions; accessing the parallel interface returns them to normal operation. Powering down between conversions can cut supply current to under 10µA at reduced sampling rates.
Both devices offer software-configurable analog inputs for unipolar/bipolar and single-ended/pseudo-differential operation. In single-ended mode, the MAX1261 has eight input channels and the MAX1263 has four input channels (four and two input channels, respectively, when in pseudo-differential mode).
Excellent dynamic performance and low power, combined with ease of use and small package size, make these converters ideal for battery-powered and data-acquisition applications or for other circuits with demanding power consumption and space requirements.
The MAX1261 is available in a 28-pin QSOP package, while the MAX1263 is available in a 24-pin QSOP. For pin-compatible +5V, 12-bit versions, refer to the MAX1262/MAX1264 data sheet.
Applications
- Data Acquisition Systems
- Data Logging
- Energy Management
- Industrial Controls Systems
- Patient Monitoring
- Touch Screens
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 7 | ||
| MAX1060 | LAST TIME BUY | 400ksps, +5V, 8-/4-Channel, 10-Bit ADCs with +2.5V Reference and Parallel Interface |
| MAX1268 | LAST TIME BUY | 420ksps, +5V, 6-/2-Channel, 12-Bit ADCs with +2.5V Reference and Parallel Interface |
| MAX1267 | PRODUCTION | 265ksps, +3V, 6-/2-Channel, 12-Bit ADCs with +2.5V Reference and Parallel Interface |
| MAX1290 | PRODUCTION | 400ksps, +5V, 8-/4-Channel, 12-Bit ADCs with +2.5V Reference and Parallel Interface |
| MAX115 | PRODUCTION | 2x4-Channel, Simultaneous-Sampling 12-Bit ADCs |
| MAX1262 | PRODUCTION | 400ksps, +5V, 8-/4-Channel, 12-Bit ADCs with +2.5V Reference and Parallel Interface |
| MAX1291 | PRODUCTION | 250ksps, +3V, 8-/4-Channel, 12-Bit ADCs with +2.5V Reference and Parallel Interface |
Latest Discussions
No discussions on MAX1263 yet. Have something to say?
Start a Discussion on EngineerZone®