MAX1219

1.8V, Dual, 12-Bit, 210Msps ADC for Broadband Applications

Viewing:

Overview

  • 210Msps Conversion Rate
  • Excellent Low-Noise Characteristics
    SNR = 66.6dB at fIN = 100MHz
    SNR = 65.5dB at fIN = 200MHz
  • Excellent Dynamic Range
    SFDR = 81dBc at fIN = 100MHz
    SFDR = 79dBc at fIN = 200MHz
  • Single 1.8V Supply
  • 1.6W Power Dissipation at fSAMPLE = 210Msps and fIN = 10MHz
  • On-Chip Track-and-Hold Amplifier
  • Internal 1.24V Bandgap Reference
  • On-Chip Selectable Divide-by-2 Clock Input
  • LVDS Digital Outputs with Data Clock Output
  • EV Kit Available (Order MAX1219EVKIT)
  • MAX1219
    1.8V, Dual, 12-Bit, 210Msps ADC for Broadband Applications
    pdp-image-unavailable
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Latest Discussions

    No discussions on MAX1219 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed