MAX1217

Obsolete

1.8V, Dual, 12-Bit, 125Msps ADC for Broadband Applications

Industry's Only Dual ADC in the High-Speed 12-Bit ADC Class

Viewing:

Overview

  • 125Msps Conversion Rate
  • Excellent Low-Noise Characteristics
    SNR = 67dB at fIN = 100MHz
    SNR = 65.3dB at fIN = 200MHz
  • Excellent Dynamic Range
    SFDR = 85dBc at fIN = 100MHz
    SFDR = 80dBc at fIN = 200MHz
  • Single 1.8V Supply
  • 1.3W Power Dissipation at fSAMPLE = 125Msps and fIN = 10MHz
  • On-Chip Track-and-Hold Amplifier
  • Internal 1.24V Bandgap Reference
  • On-Chip Selectable Divide-by-2 Clock Input
  • LVDS Digital Outputs with Data Clock Output
  • EV Kit Available (Order MAX1217EVKIT)
  • MAX1217
    1.8V, Dual, 12-Bit, 125Msps ADC for Broadband Applications
    pdp-image-unavailable
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Latest Discussions

    No discussions on MAX1217 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed