MAX1200

Obsolete

+5V Single-Supply, 1Msps, 16-Bit Self-Calibrating ADC

Lowest-Latency (4 Clock Cycles) 16-Bit 1Msps ADC Has Excellent Dynamic Performance

Viewing:

Overview

  • Monolithic 16-Bit, 1Msps A/D Converter
  • Single +5V Supply
  • ±VREF Differential Input Voltage Range
  • 87dB SNR for fIN = 100kHz
  • 91dB SFDR for fIN = 100kHz
  • 273mW Low-Power Dissipation
  • ±0.5LSB Differential Nonlinearity Error
  • Three-State, Two's Complement Output Data
  • On-Demand Self-Calibration
  • Pin-Compatible 14-Bit Versions Available (1Msps MAX1205, 2.2Msps MAX1201)
MAX1200
+5V Single-Supply, 1Msps, 16-Bit Self-Calibrating ADC
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 2
MAX1201 Obsolete +5V, Single-Supply, 2.2Msps, 14-Bit Self-Calibrating ADC
MAX1205 PRODUCTION +5V Single-Supply, 1Msps, 14-Bit Self-Calibrating ADC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX1200 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed