MAX11960
LAST TIME BUYDual Simultaneous Sampling, 20-Bit, 1Msps, Differential SAR ADC
Industry's first 20 bit dual simultaneous sampling ADC
- Part Models
- 1
- 1ku List Price
- price unavailable
Overview
- 20-Bit Resolution with No Missing Codes
- 1Msps Throughput with No Pipeline Delay
- 18mW at 1Msps, Ultra-Low Power Consumption
- ±1.5 LSB INL, Over Temperature
- ±1 LSB DNL Maximum at 20 Bits
- 99dB SNR at fIN = 10kHz
- 99dB SINAD at fIN = 10kHz
- -123dB THD at fIN = 10kHz
- ±VREF Unipolar Differential Analog Input Range
- VREF = 2.5V to 3.6V
- Integrated Reference Buffers
- 1.8V Analog and Digital Core Supply
- 3.3V REFVDD Reference Buffer Supply
- 1.5V to 3.6V Digital Interface Supply
- Serial Interface SPI/QSPI™/MICROWIRE®/DSP-Compatible
- -40°C to +85°C Operation*
- 32-Pin, 5mm × 5mm, TQFN Package
The MAX11960 is a 20-bit, 1Msps, dual simultaneous sampling, fully differential SAR ADC with internal reference buffers. The MAX11960 provides excellent static and dynamic performance with best-in-class power consumption that directly scales with throughput. The device has a unipolar differential ±VREF input range. Supplies include a 3.3V supply for the reference buffers, a 1.8V analog supply, a 1.8V digital supply, and a 1.5V to 3.6V digital interface supply.
This ADC achieves 99dB SNR and -123dB THD, guarantees 20-bit resolution with no-missing codes and 5 LSB INL (max).
The MAX11960 communicates data using a SPI-compatible serial interface. The MAX11960 is offered in a 32-pin, 5mm × 5mm, TQFN package and is specified over the -40°C to +85°C operating temperature range.
Applications
- Automatic Test Equipment
- Data Acquisition Systems
- Encoder and Resolver in Motion Control
- Medical Instrumentation
- Process Control and Industrial Automation
- Redundant Measurement
- Telecommunications
Documentation
Data Sheet 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX11960ETJ+ | LFCSP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 1 | ||
| MAX11905 | PRODUCTION | 20-Bit, 1.6Msps, Low-Power, Fully Differential SAR ADC |
Tools & Simulations
Evaluation Kits
Latest Discussions
No discussions on MAX11960 yet. Have something to say?
Start a Discussion on EngineerZone®