MAX11871

Obsolete

TINI Touch-Screen Controller SoC for Mutual Projected Capacitive Touch

Integrates Super-Narrowband AFE to Provide Breakthrough Immunity to AC Charger and LCD Noise Without Any External Components

Viewing:

Overview

  • Very-High Signal-to-Noise Ratio (SNR)(1000:1)
  • Offers Reliable Touch in Presence of Noise and Delivers Optimal Operation Frequency Selection
    • Excellent Interference Immunity to Sources such as LCD, AC-DC Chargers, and CCFL
  • Provides Fast Report Rate
    • Up to 120Hz Frame Rate
  • Comprehensive Touch-Screen Support
    • Up to 4.5in Diagonal with 5mm Pitch
  • TacTouch Trigger to Haptic Actuator Controllers
    • MAX11835 Haptic Piezo Controller
  • Upgradable Firmware and Parameter Storage
  • Slave Mode I²C 400kHz
  • Multiple Power Supplies
    • Analog Supply from 2.7V to 3.6V (AVDD)
    • Digital Supply from 1.7V to 1.9V (DVDD)
    • Digital I/O Supply from DVDD to 3.6V (DVDDIO)
  • Low Power Consumption
    • Sleep Mode (Shutdown)—10µW (typ)
    • Active Mode—10mW (typ)
  • ±4kV HBM ESD Protection
MAX11871
TINI Touch-Screen Controller SoC for Mutual Projected Capacitive Touch
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX11871 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed