MAX11835

Obsolete

Efficient, High-Voltage, TacTouch™ Haptic Actuator Controller with I²C Interface

Industry's First Single-Chip Haptic Pattern Generator, Boost Converter, and Driver IC for High-Voltage Actuators

Viewing:

Overview

  • Supports Multiple High- or Low-Voltage Haptic Actuators
    • Single-Layer Piezo Actuators
    • Multilayer Piezo Actuators
    • Electroactive Polymers
  • Create Custom User-Programmable Waveforms with Up to 8-Bit Resolution
  • On-Chip, Multiple Haptic Waveform Storage Up to 192 Bytes
  • Analog Input Through AIN
    • Provides Boost Tracking Up to 300Hz Signal
    • Provides Up/Down Scaling for Small/Large Amplitude Signals
  • Active-Low TRIG to Optionally Start a Preprogrammed Haptic Waveform—Up to 16 Stored Waveforms
  • On-Chip DC Boost Regulator
    • On-Chip 30V High-Voltage Boost Switch with Programmable Maximum Peak Current
    • Flyback Converter Generates High-Voltage Supply
    • Efficient Design to Minimize Drain on Battery Applications
  • DIS Input to Disable or Enter Lower Power Boost Operation During High-Current Events
  • Digital Supply 1.7V to 3.6V
  • Boost/Flyback (BVDD) and Analog Power Supply (AVDD) 2.7V to 5.25V
  • Programmable Low-Power Modes
    • 1µA Deep-Sleep Shutdown Current
  • Thermal Shutdown
  • Available in 400kHz I²C
  • ESD Protection: ±2kV HBM, ±1kV CDM, ±200V MM
MAX11835
Efficient, High-Voltage, TacTouch™ Haptic Actuator Controller with I²C Interface
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Technical Articles 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX11835 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed