MAX11801
NOT RECOMMENDED FOR NEW DESIGNSLow-Power, Ultra-Small Resistive Touch-Screen Controllers with I²C/SPI Interface
Industry's Most Feature-Packed, Smallest Footprint, and Low-Power Resistive Touch-Screen Controllers
- Part Models
- 4
- 1ku List Price
- price unavailable
Overview
- 4-Wire Touch-Screen Interface
- X/Y Coordinate and Touch Pressure Measurement
- Ratiometric Measurement
- 12-Bit SAR ADC
- Single 1.7V to 3.6V Supply
- Two Operating Modes—Direct and Autonomous
- Data Tagging Provides Measurement and Touch Event Information
- Data Filtering Provides Noise Reduction
- Aperture Mode Provides Spatial Filtering
- Digital Processing Reduces Bus Activity and Interrupt Generation
- Programmable Touch-Detect Pullup Resistors
- Auto Power-Down Control for Low-Power Operation
- 25MHz SPI Interface (MAX11800/MAX11802)
- 400kHz I²C Interface (MAX11801/MAX11803)
- 1.6mm x 2.1mm, 12-Pin WLP and 4mm x 4mm, 12-Pin TQFN
- Low-Power Operation
- 343µW at VDD = 1.7V, 34.4ksps
- 888µW at VDD = 3.3V, 34.4ksps
- ESD Protection
- ±4kV HBM
- ±8kV HBM (X+, X-, Y+, Y-)
- ±1kV CDM
- ±200V MM
The MAX11800–MAX11803 low-power touch-screen controllers operate from a single supply of 1.70V to 3.6V, targeting power-sensitive applications such as handheld equipment. The devices contain a 12-bit SAR ADC and a multiplexer to interface with a resistive touch-screen panel. A digital serial interface provides communications.
The MAX11800–MAX11803 include digital preprocessing of the touch-screen measurements, reducing bus loading and application-processor resource requirements. The included smart interrupt function generator greatly reduces the frequency of interrupt servicing to the devices. The MAX11800–MAX11803 enter low-power modes automatically between conversions to save power, making the devices ideal for portable applications.
The MAX11800/MAX11801 offer two modes of operation: direct and autonomous. Direct mode allows the application processor to control all touch-screen controller activity. Autonomous mode allows the MAX11800/MAX11801 to control touch-screen activity, thereby freeing the application processor to perform other functions. In autonomous mode, the devices periodically scan the touch screen for touch events without requiring host-processor intervention. This can be used to reduce system power consumption. An on-chip FIFO is used during autonomous mode to store results, increasing effective data throughput and lower system power.
The MAX11800–MAX11803 support data-tagging, which records the type of measurement performed; X, Y, Z1, or Z2, and the type of touch event; initial touch, continuing touch, or touch release.
The MAX11800/MAX11802 support the SPI™ serial bus. The MAX11801/MAX11803 support the I²C serial bus. The MAX11800–MAX11803 are available in 12-pin TQFN and 12-pin WLP packages, and are specified over the -40°C to +85°C (extended) and -40°C to +105°C (automotive) temperature ranges.
Applications
- Automotive Center Consoles
- Devices, Media Players
- Handheld Games
- Mobile Communication Devices
- PDAs, GPS Receivers, Personal Navigation
- Portable Instruments
- POS Terminals
Documentation
Data Sheet 1
User Guide 1
Technical Articles 2
Device Drivers 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX11801ETC+ | Thin Quad Flatpack, No Leads | ||
| MAX11801ETC+T | Thin Quad Flatpack, No Leads | ||
| MAX11801GTC/V+ | Thin Quad Flatpack, No Leads | ||
| MAX11801GTC/V+T | Thin Quad Flatpack, No Leads |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Sep 23, 2026 - 2026-0082 ASSEMBLY |
||
| MAX11801ETC+ | ||
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX11801ETC+ | ||
| MAX11801ETC+T | ||
|
Jan 7, 2014 - 1363 ASSEMBLY |
||
| MAX11801ETC+ | ||
| MAX11801ETC+T | ||
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX11801ETC+T | ||
|
Oct 13, 2017 - 1673 ASSEMBLY |
||
| MAX11801GTC/V+ | ||
| MAX11801GTC/V+T | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?
Latest Discussions
No discussions on MAX11801 yet. Have something to say?
Start a Discussion on EngineerZone®