MAX1150
PRE-RELEASE8-Bit, 500Msps Flash ADC
Overview
- 1:2 Demuxed ECL-Compatible Outputs
- Wide Input Bandwidth: 900MHz
- Low Input Capacitance: 15pF
- Metastable Errors Reduced to 1LSB
- Single -5.2V Supply
The MAX1150 is a parallel flash analog-to-digital converter (ADC) capable of digitizing full-scale (0V to -2V) inputs into 8-bit digital words at an update rate of 500Msps. The ECL-compatible outputs are demuxed into two separate output banks, each with differential data-ready outputs to ease the task of data capture. The MAX1150's wide input bandwidth and low capacitance eliminate the need for external track/hold amplifiers for most applications. A proprietary decoding scheme reduces metastable errors to 1LSB. This device operates from a single -5.2V supply, with a nominal power dissipation of 5.5W.
Applications
- Data Acquisition
- Digital Oscilloscopes
- Direct RF Downconversion
- Radar, EW, ECM
Documentation
Data Sheet 1
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX1150 yet. Have something to say?
Start a Discussion on EngineerZone®