MAX1145

Obsolete

14-Bit ADCs, 150ksps, 3.3V Single Supply

Viewing:

Overview

  • 150ksps (Bipolar) and 125ksps (Unipolar) Sampling ADC
  • 14 Bits, No Missing Codes
  • 1 LSB INL Guaranteed
  • -100dB THD
  • 3.3V Single-Supply Operation
  • Low-Power Operation
    • 5mA typ (Unipolar Mode)
  • 1.2µA Shutdown Mode
  • Software-Configurable Unipolar and Bipolar Input Ranges
    • 0 to +6V and ±6V (MAX1144)
    • 0 to +2.048V and ±2.048V (MAX1145)
  • Internal or External Clock
  • SPI/QSPI/MICROWIRE TMS320-Compatible Serial Interface
  • Three User-Programmable Logic Outputs
  • Small 20-Pin SSOP Package
MAX1145
14-Bit ADCs, 150ksps, 3.3V Single Supply
MAX1144, MAX1145: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 5
MAX1142 PRODUCTION 14-Bit ADC, 200ksps, +5V Single-Supply with Reference
MAX1132 PRODUCTION 16-Bit ADC, 200ksps, 5V Single-Supply with Reference
MAX1134 LAST TIME BUY 16-Bit ADCs, 150ksps, 3.3V Single Supply
MAX1062 PRODUCTION 14-Bit, +5V, 200ksps ADC with 10µA Shutdown
MAX11101 PRODUCTION 14-Bit, +5V, 200ksps ADC with 10µA Shutdown
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX1145 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed