MAX1143

PRE-RELEASE

14-Bit ADC, 200ksps, +5V Single-Supply with Reference

Viewing:

Overview

  • 200ksps (bipolar) and 150ksps (unipolar) Sampling ADC
  • 14-Bits, No Missing Codes
  • 1LSB INL Guaranteed
  • 81dB (min) SINAD
  • +5V Single-Supply Operation
  • Low Power Operation, 7.5mA (Unipolar Mode)
  • 2.5µA Shutdown Mode
  • Software-Configurable Unipolar & Bipolar Input Ranges
    • 0 to +12V and ±12V (MAX1142)
    • 0 to +4.096V and ±4.096V (MAX1143)
    • Internal or External Reference
  • Internal or External Clock
  • SPI/QSPI/MICROWIRE-Compatible Wire Serial Interface
  • Three User-Programmable Logic Outputs
  • Small 20-Pin SSOP Package

The MAX1142/MAX1143 are 200ksps, 14-bit ADCs. These serially interfaced ADCs connect directly to SPI™, QSPI™, and MICROWIRE™ devices without external logic. They combine an input scaling network, internal track/hold, a clock, +4.096V reference, and three general-purpose digital output pins (for external multiplexer or PGA control) in a 20-pin SSOP package. The excellent dynamic performance (SINAD > 81dB), high-speed (200ksps), and low power (7.5mA) of these ADCs, make them ideal for applications such as industrial process control, instrumentation, and medical applications. The MAX1142 accepts input signals of 0 to +12V (unipolar) or ±12V (bipolar), while the MAX1143 accepts input signals of 0 to +4.096V (unipolar) or ±4.096V (bipolar). Operating from a single +4.75V to +5.25V analog supply and a +4.75V to +5.25V digital supply, power-down modes reduce current consumption to 1mA at 10ksps and further reduce supply current to less than 20µA at slower data rates. A serial strobe output (SSTRB) allows direct connection to the TMS320-family of digital signal processors. The MAX1142/MAX1143 user can select either the internal clock, or an external serial-interface clock for the ADC to perform analog-to-digital conversions.

The MAX1142/MAX1143 feature internal calibration circuitry to correct linearity and offset errors. On-demand calibration allows the user to optimize performance. Three user-programmable logic outputs are provided for the control of an 8-channel MUX or a PGA.

Applications

  • Data Acquisition

MAX1143
14-Bit ADC, 200ksps, +5V Single-Supply with Reference
MAX1142, MAX1143: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 8
MAX1132 PRODUCTION 16-Bit ADC, 200ksps, 5V Single-Supply with Reference
MAX1133 PRODUCTION 16-Bit ADC, 200ksps, 5V Single-Supply with Reference
MAX1134 LAST TIME BUY 16-Bit ADCs, 150ksps, 3.3V Single Supply
MAX1135 PRODUCTION 16-Bit ADCs, 150ksps, 3.3V Single Supply
MAX1144 PRE-RELEASE 14-Bit ADCs, 150ksps, 3.3V Single Supply
MAX1145 PRE-RELEASE 14-Bit ADCs, 150ksps, 3.3V Single Supply
MAX1062 PRODUCTION 14-Bit, +5V, 200ksps ADC with 10µA Shutdown
MAX11101 PRODUCTION 14-Bit, +5V, 200ksps ADC with 10µA Shutdown
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX1143 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed