MAX11301

PRODUCTION

PIXI, 20-Port Programmable Mixed-Signal I/O with 12-Bit ADC, 12-Bit DAC, Analog Switches, and GPIO

Industry's First Configurable High-Voltage Mixed Signal I/O Device Allows User-Defined ADC, DAC, or GPIO Functionality

Viewing:

Overview

  • 20 Configurable Mixed-Signal Ports Maximize Design Flexibility Across Platforms
    • Up to 20 12-Bit ADC Inputs
      • Single-Ended, Differential, or Pseudo-Differential
      • Range Options: 0 to 2.5V, ±5V, 0 to +10V, -10V to 0V
      • Programmable Sample Averaging Per ADC Port
      • Unique Voltage Reference for Each ADC PIXI Port
    • Up to 20 12-Bit DAC Outputs
      • Range Options: ±5V, 0 to +10V, -10V to 0V
      • 25mA Current Drive Capability with Overcurrent Protection
    • Up to 20 General-Purpose Digital I/Os
      • 0 to +5V GPI Input Range
      • 0 to +2.5V GPI Programmable Threshold Range
      • 0 to +10V GPO Programmable Output Range
      • Logic-Level Shifting Between Any Two Pins
    • 60Ω Analog Switch Between Adjacent PIXI Ports
    • Internal/External Temperature Sensors, ±1°C Accuracy
  • Adapts to Specific Application Requirements and Allows for Easy Reconfiguration as System Needs Change
  • Configurability of Functions Enables Optimized PCB Layout
  • Reduces BOM Cost with Fewer Components in Small Footprint
    • 36mm² 40-Pin TQFN
    • 49mm² 48-Pin TQFP
MAX11301
PIXI, 20-Port Programmable Mixed-Signal I/O with 12-Bit ADC, 12-Bit DAC, Analog Switches, and GPIO
MAX11301: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
ADC/DAC Combo Converters 1
MAX11300 PRODUCTION PIXI, 20-Port Programmable Mixed-Signal I/O with 12-Bit ADC, 12-Bit DAC, Analog Switches, and GPIO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
MAX11301WING

Evaluation Kit for the MAX11301 PIXI Mixed-Signal IO

Features and Benefits

  • Expansion Board
    • 0.9in x 2.0in DIP Form Factor
      • Breadboard Compatible
      • Feather Compatible
    • ±7.5V Split Rail Supply
      • Supports ±5V Output Swings
      • 50mA Limit
      • External Power Supply Selectable
    • All 20 MAX11301 Ports Accessible
    • Connections for External Temperature Sensors
  • MAX11301 Fetures
    • 20 Configurable Mixed-Signal Ports
      • Up to 20 12-Bit ADC Inputs
      • Up to 20 12-Bit DAC Outputs
      • Up to 20 GPIO
      • Analog Switch Between Adjacent PIXI® Ports
      • Internal/External Temperature Sensors

Product Details

The MAX11301WING is an expansion board designed to help engineers and students alike to rapidly prototype mixed signal applications using the MAX11301. The form factor is a small 0.9in x 2.0in dual-row header footprint compatible with breadboards, feather boards from Maxim and Adafruit®, and additional expansion boards, also called wings.

Applications

  • Base-Station RF Power Device Bias Controllers
  • Control for Optical Components
  • Industrial Control and Automation
  • Power-Supply Monitoring
  • System Supervision and Control

MAXIOTKIT

Evaluation Kit for the MAX32630, MAX11301, MAX30003, MAX30101, MAX30205, MAX30205EVSYS, MAX32630FTHR, MAX11301WING, MAX30003WING, MAX30101WING

Features and Benefits

  • MAX32630FTHR Feather Board
    • MAX32630 Low-Power Microcontroller
    • MicroSD Card Connector
    • Mbed™ HDK Debug Interface
    • Bluetooth Compatible
  • MAX11301WING Feather Wing
    • 20 Configurable Mixed-Signal Ports
    • Analog Switch Between Adjacent PIXI® Ports
  • MAX30003WING Feather Wing
    • Clinical-Grade ECG AFE with High-Resolution Data Converter
    • Built-In Heart Rate Detection
  • MAX30101WING Feather Wing
    • High-Sensitivity Pulse Oximeter and Heart-Rate Sensor
  • MAX30205EVSYS
    • Human Body Temperature Sensor

Product Details

Maxim Integrated brings the convenience of remote health monitoring to your fingertips. The modular architecture allows for a variety of systems to be assembled quickly and easily within a couple of minutes. The system flexibility stems from the FeatherWing® form factor that provides a plug-and-play interface by adding or removing desired sensors, enabling or disabling a particular sensor, and the frequency data transmission to an online dashboard. The system is built on a Maxim Integrated low-power microcontroller to ensure minimum power consumption for designs on the go.

Applications

  • Fitness Monitors
  • Portable Medical Devices
  • Sensor Hubs
  • Sports Watches
  • Wearable Medical Patches

MAX11301EVKIT

Evaluation Kit for MAX11301

Features and Benefits

  • 20 PIXI™ Ports for Analog or Digital Control or Sensing
  • Two External Temperature Sensors (2N3904)
  • 50-Pin Signal Header (20 Ports, Two Temperatures, and Power Supplies)
  • I2C Interface Terminals
  • Optional 2.5V On-Board Reference (MAX6071)
  • Windows XP-, Windows Vista-, Windows 7-, and Windows 8.0-/8.1-Compatible Software
  • USB-PC Connection (Cable Included)
  • RoHS Compliant
  • Proven Four-Layer PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX11301 evaluation kit (EV kit) provides a proven design to evaluate the MAX11301 20-port programmable mixed-signal I/O with 12-bit ADC, 12-bit DAC, analog switches, and GPIO. The EV kit also includes Windows XP®-, Windows Vista®-, Windows® 7-, and Windows 8.0-/8.1-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the IC.

The EV kit comes with a MAX11301GTL+ installed. For SPI interface, Maxim Integrated offers the pin-compatible and software-compatible MAX11300.

Applications

  • Base-Station RF Power Device Bias Controllers
  • Control for Optical Components
  • Industrial Control and Automation
  • Power-Supply Monitoring
  • System Supervision and Control

MAX11301WING
Evaluation Kit for the MAX11301 PIXI Mixed-Signal IO
MAX11301WING: Expansion Board Photo
MAXIOTKIT
Evaluation Kit for the MAX32630, MAX11301, MAX30003, MAX30101, MAX30205, MAX30205EVSYS, MAX32630FTHR, MAX11301WING, MAX30003WING, MAX30101WING
MAX11301EVKIT
Evaluation Kit for MAX11301

Latest Discussions

No discussions on MAX11301 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed