MAX11216
PRODUCTION24-Bit, 10mW, 140dB SNR, 64ksps Delta-Sigma ADC with Integrated PGA
Low-Power, Low-Noise ADC Ideal for Seismic Data Acquisition
- Part Models
- 2
- 1ku List Price
- Starting From $57.61
Overview
- High Resolution for Instrumentation Applications that Require a Wide Dynamic Range
- 138dB SNR at 15.6sps
- 127dB SNR at 500sps
- 21-Bit Noise-Free Resolution at 50sps
- 19-Bit Noise-Free Resolution at 1ksps
- Longer Battery Life for Portable Applications
- 2.4mA Operating Mode Current from AVDD
- 4.4mA PGA Low-Noise Mode Current from AVDD
- 1µA Sleep Current
- High Accuracy for DC Measurements
- 1ppm INL (typ), 4ppm (max)
- Single or Split Analog Supplies Provide Input Voltage Range Flexibility
- 2.7V to 3.6V (Single Supply) or ±1.8V (Split Supplies)
- Flexible High-Performance Filter Architecture Simplifies Design
- Programmable SINC + FIR + IIR
- Linear or Minimum Phase Response
- Programmable Highpass Filter
- Selectable FIR Data Rates: 125sps to 16ksps
- Enables System Integration
- Low-Noise PGA with Gains of 1, 2, 4, 8, 16, 32, 64, 128
- Signal Buffer Optional
- 3 General-Purpose I/Os
- Enables Integrated Part and System Calibration Capability for Gain and Offset
- Robust 24-Pin TSSOP Packaging
The MAX11216 is a 24-bit delta-sigma ADC that achieves excellent 140dB SNR while dissipating low 10mW. Sample rates up to 64ksps allow both precision DC and AC measurements. Integral nonlinearity is guaranteed to 4ppm maximum. The THD is -122dB. The MAX11216 communicates via an SPI-compatible serial interface and is available in a small 24-pin TSSOP package.
The MAX11216 offers a 6.5nV/
noise programmable gain amplifier with gain settings between 1x to 128x. Optional buffers are also included to provide isolation of the signal inputs from the switched capacitor sampling network. This allows the MAX11216 to be used with high-impedance sources without compromising available dynamic range.
The MAX11216 operates from a single 2.7V to 3.6V analog supply, or split ±1.8V analog supplies, allowing the analog input to be sampled below ground. The digital supply range is 2.0V to 3.6V, allowing communication with 2.5V, 3V, or 3.3V logic.
Applications
- ATE
- High-Precision Portable Sensors
- Medical Equipment
- Scientific Instrumentation
- Seismic Data Acquisition
Documentation
Data Sheet 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX11216EUG+ | Thin Shrink Small-Outline Package | ||
| MAX11216EUG+T | Thin Shrink Small-Outline Package |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX11216EUG+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 1 | ||
| MAX11214 | PRODUCTION | 24-Bit, 5mW, 140dB SNR, 32ksps Delta-Sigma ADC with Integrated PGA |