MAX11190
RECOMMENDED FOR NEW DESIGNS4-Channel, Dual, Simultaneous Sampling, 2.2V to 3.6V, 12-Bit, 3Msps SAR ADC in Tiny 3mm x 3mm TQFN Package
High-Speed, Ultra-Low-Power Simultaneous Sampling SAR ADC in a Small Form Factor
- Part Models
- 2
- 1ku List Price
- Starting From $7.53
Overview
- Integration and Packaging Save Space
- Simultaneous Sampling
- Dual, 4-Channel, Single-Ended 12-Bit Resolution ADC (2 x 2)
- 16-Pin, 3mm x 3mm TQFN Package
- Excellent Performance Ideal for Motor Control Applications
- 72dB SNR
- 3Msps Conversion Rate without Pipeline Delay
- External Reference Inputs
- Wide -40°C to +125°C Operation
- Low Power Design Simplifies Power-Supply Requirements
- Very Low Power Consumption at 5µA/ksps
- 10.5mW at 3Msps
- 2.2V to 3.6V Supply Voltage
- 2.6µA Power-Down Current
- Dual SPI Ports Simplifies System Design
- SPI-/QSPI-/MICROWIRE-Compatible Serial Interface with Two DOUTA/DOUTB Pins
- Dedicated Digital Output Supply Allows Serial Interface to Directly Connect to 1.5V, 1.8V, 2.5V, or 3V Digital Systems
The MAX11190 is a 4-channel, dual, multiplexed, 12-bit, compact, high-speed, low-power, successive approximation analog-to-digital converter (ADC). This high-performance dual ADC includes high-dynamic range sample-and-holds and a high-speed serial interface. This ADC accepts a full-scale input from 0V to the reference voltage.
The device features two dual, single-ended analog inputs connected to two ADC cores using 2:1 MUXs. The device also includes a separate supply input for data interface and dedicated inputs for reference voltage.
This device operates from a 2.2V to 3.6V supply and consumes only 10.5mW at 3Msps. The device includes full power-down mode and fast wake-up for optimal power management and a high-speed 3-wire serial interface. The 3-wire serial interface directly connects to SPI, QSPI™, and MICROWIRE® devices without external logic. Each of the two internal ADCs has its own dedicated DOUTA/DOUTB for faster data communication.
Excellent dynamic performance, low voltage, low power, ease of use, and small package size make this converter ideal for simultaneous data-acquisition applications, and for other applications that demand low power consumption and minimal space.
The device is available in a 3mm x 3mm, 16-pin TQFN package and operates over the -40°C to +125°C temperature range.
Applications
- Medical Instrumentation
- Motor Control
- Process Control
- Simultaneous Data Acquisition
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX11190ATE+ | Thin Quad Flatpack, No Leads | ||
| MAX11190ATE+T | Thin Quad Flatpack, No Leads |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 1 | ||
| MAX1379 | PRODUCTION | Dual, 12-Bit, 1.25Msps, Simultaneous-Sampling ADCs with Serial Interface |