MAX11158
PRODUCTION18-Bit, 500ksps, ±5V SAR ADC with Internal Reference in µMAX
Small, True Bipolar Input, 18-Bit SAR ADC with Internal Reference
- Part Models
- 2
- 1ku List Price
- Starting From $26.35
Overview
- High DC/AC Accuracy Improves Measurement Quality
- 18-Bit Resolution with No Missing Codes
- 500ksps Throughput Rates Without Pipeline Delay/Latency
- 93.7dB SNR and -100.0dB THD at 10kHz
- 2.0 LSBRMS Transition Noise
- ±0.5 LSB DNL (typ) and ±2.7 LSB INL (typ)
- Highly Integrated ADC Saves Cost and Space
- ±7ppm/°C Internal Reference
- Internal Reference Buffer
- Wide Supply Range and Low Power Simplify Power-Supply Design
- 5V Analog Supply
- 2.3V to 5V Digital Supply
- 38mW Power Consumption at 500ksps
- 10µA in Shutdown Mode
- Multi-Industry Standard Serial Interface and Small Package Reduces Size
- SPI/QSPI™/MICROWIRE®/DSP-Compatible Serial Interface
- 3mm x 5mm Tiny 10-Pin µMAX Package
The MAX11158 is an 18-bit, 500ksps, SAR ADC offering excellent AC and DC performance with true bipolar input range, internal reference, and small size. The MAX11158 measures a ±5V (10VP-P) input range while operating from a single 5V supply. A patented charge-pump architecture allows direct sampling of high-impedance sources. The MAX11158 integrates a low drift reference with internal buffer, saving the cost and space of an external reference.
This ADC achieves 93.7dB SNR and -100.0dB THD. The MAX11158 guarantees 18-bit no-missing codes and ±2.7 LSB INL (typ).
The MAX11158 communicates using an SPI-compatible serial interface at 2.5V, 3V, 3.3V, or 5V logic. The serial interface can be used to daisy-chain multiple ADCs for multichannel applications and provides a busy indicator option for simplified system synchronization and timing.
The MAX11158 is offered in a 10-pin, 3mm x 5mm, μMAX® package and is specified over the -40°C to +85°C temperature range.
Applications
- Automatic Test Equipment
- Data Acquisition Systems
- Industrial Process Control
- Medical Instrumentation
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX11158EUB+ | MINI_SO | ||
| MAX11158EUB+T | MINI_SO |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 5, 2015 - 1539 TEST |
||
| MAX11158EUB+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 1 | ||
| MAX11156 | PRODUCTION | 18-Bit, 500ksps, ±5V SAR ADC with Internal Reference in TDFN |
Tools & Simulations
Software Development 4
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on MAX11158 yet. Have something to say?
Start a Discussion on EngineerZone®