MAX11150

PRODUCTION

18-Bit, 500ksps, +5V SAR ADC with Internal Reference in µMAX

High-Precision ADC with Internal Reference in a 10-Pin Package

Viewing:

Overview

  • High DC/AC Accuracy Improves Measurement Quality
    • 18-Bit Resolution with No Missing Codes
    • 500ksps Throughput Rates Without Pipeline Delay/Latency
    • 93dB SNR and -101.2dB THD at 10kHz
    • 1.9 LSBRMS Transition Noise
    • ±0.5 LSB DNL (typ) and ±3.7 LSB INL (typ)
  • Highly Integrated ADC Saves Cost and Space
    • ±7ppm/°C Internal Reference
    • Internal Reference Buffer
  • Wide Supply Range and Low Power Simplify Power-Supply Design
    • 5V Analog Supply
    • 2.3V to 5V Digital Supply
    • 36.2mW Power Consumption at 500ksps
    • 10µA in Shutdown Mode
  • Multi-Industry Standard Serial Interface and Small Package Reduces Size
    • SPI/QSPI™/MICROWIRE®/DSP-Compatible Serial Interface
    • 3mm x 5mm Tiny 10-Pin µMAX Package
MAX11150
18-Bit, 500ksps, +5V SAR ADC with Internal Reference in µMAX
MAX11150: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX11150EVKIT

Evaluation Kit for the MAX11150/MAX11152/MAX11158/MAX11160/MAX11161 /MAX11162 /MAX11163 /MAX11168 /MAX11169

Features and Benefits

  • High-Speed USB Connector, FMC Connector, and PMOD-Style Connector
  • 75MHz SPI Clock Capability through FMC Connector
  • 10MHz SPI Clock Capability in Standalone Mode
  • Various Sample Sizes and Sample Rates (Up to 500ksps)
  • Collects Up to 1 Million samples (with FPGA Platform)
  • Time Domain, Frequency Domain, and Histogram Plotting
  • Sync In/Out for Coherent Sampling (with FPGA platform)
  • On-Board Input Buffers (MAX9632 and MAX44242)
  • On-Board Voltage References (MAX6126 and MAX6070)
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Windows XP-, Windows 7-, and Windows 8.1-Compatible Software

Product Details

The evaluation kit (EV kit) demonstrates the MAX1115X/MAX1116X family of 18-/16-bit SAR ADCs. The EV kit includes a graphical user interface (GUI) that provides communication from the target device to the PC. The EV kit can operate in multiple modes:

  1. Standalone Mode: In "standalone" mode, the EV kit is connected to the PC via a USB cable and performs a subset of the complete EV kit functions with limitation for sample rate, sample size, and no support for coherent sampling.
  2. FPGA Mode: In "FPGA" mode, the EV kit is connected to an Avnet ZedBoard™ through a low-pin-count FMC connector. The ZedBoard features a Xilinx® Zynq® -7000 SoC, that connects to the PC through an Ethernet port, which allows the GUI to perform different operations with full control over mezzanine card functions. The EV kit with FPGA platform performs the complete suite of evaluation tests for the target IC.
  3. User-Supplied SPI Mode: In addition to the USB and FMC interfaces, the EV kit provides a 12-pin PMOD- style header for user-supplied SPI interface to connect the signals for SCLKx, DINx, DOUTx, and CNVSTx.

The EV kit includes Windows XP®-, Windows® 7, and Windows 8.1-compatible software for exercising the features of the IC. The EV kit GUI allows different sample sizes, adjustable sampling rates, internal or external reference options (depending upon target device selected), and graphing software that includes the FFT and histogram of the sampled signals.

The ZedBoard board accepts a +12V AC-DC wall adapter. The EV kit can be powered by a local +20V supply. The EV kit has on-board transformers and digital isolators to separate the IC from the ZedBoard/on-board processor.

The MAX1115X/MAX1116X EV kit comes installed with a MAX1115XEUB+/MAX1116XEUB+ in a 10-pin µMAX® package, but can also evaluate other pin-compatible parts in the family. For a full list of products supported by this EV kit, see Table 4.

Applications

  • Automatic Test Equipment
  • Data Acquisition Systems
  • Industrial Process Control
  • Medical Instrumentation

MAX11152EVKIT

Evaluation Kit for the MAX11150/MAX11152/MAX11158/MAX11160/MAX11161 /MAX11162 /MAX11163 /MAX11168 /MAX11169

Features and Benefits

  • High-Speed USB Connector, FMC Connector, and PMOD-Style Connector
  • 75MHz SPI Clock Capability through FMC Connector
  • 10MHz SPI Clock Capability in Standalone Mode
  • Various Sample Sizes and Sample Rates (Up to 500ksps)
  • Collects Up to 1 Million samples (with FPGA Platform)
  • Time Domain, Frequency Domain, and Histogram Plotting
  • Sync In/Out for Coherent Sampling (with FPGA platform)
  • On-Board Input Buffers (MAX9632 and MAX44242)
  • On-Board Voltage References (MAX6126 and MAX6070)
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Windows XP-, Windows 7-, and Windows 8.1-Compatible Software

Product Details

The evaluation kit (EV kit) demonstrates the MAX1115X/MAX1116X family of 18-/16-bit SAR ADCs. The EV kit includes a graphical user interface (GUI) that provides communication from the target device to the PC. The EV kit can operate in multiple modes:

  1. Standalone Mode: In "standalone" mode, the EV kit is connected to the PC via a USB cable and performs a subset of the complete EV kit functions with limitation for sample rate, sample size, and no support for coherent sampling.
  2. FPGA Mode: In "FPGA" mode, the EV kit is connected to an Avnet ZedBoard™ through a low-pin-count FMC connector. The ZedBoard features a Xilinx® Zynq® -7000 SoC, that connects to the PC through an Ethernet port, which allows the GUI to perform different operations with full control over mezzanine card functions. The EV kit with FPGA platform performs the complete suite of evaluation tests for the target IC.
  3. User-Supplied SPI Mode: In addition to the USB and FMC interfaces, the EV kit provides a 12-pin PMOD- style header for user-supplied SPI interface to connect the signals for SCLKx, DINx, DOUTx, and CNVSTx.

The EV kit includes Windows XP®-, Windows® 7, and Windows 8.1-compatible software for exercising the features of the IC. The EV kit GUI allows different sample sizes, adjustable sampling rates, internal or external reference options (depending upon target device selected), and graphing software that includes the FFT and histogram of the sampled signals.

The ZedBoard board accepts a +12V AC-DC wall adapter. The EV kit can be powered by a local +20V supply. The EV kit has on-board transformers and digital isolators to separate the IC from the ZedBoard/on-board processor.

The MAX1115X/MAX1116X EV kit comes installed with a MAX1115XEUB+/MAX1116XEUB+ in a 10-pin µMAX® package, but can also evaluate other pin-compatible parts in the family. For a full list of products supported by this EV kit, see Table 4.

Applications

  • Automatic Test Equipment
  • Data Acquisition Systems
  • Industrial Process Control
  • Medical Instrumentation

MAX11158EVKIT

Evaluation Kit for the MAX11150/MAX11152/MAX11158/MAX11160/MAX11161 /MAX11162 /MAX11163 /MAX11168 /MAX11169

Features and Benefits

  • High-Speed USB Connector, FMC Connector, and PMOD-Style Connector
  • 75MHz SPI Clock Capability through FMC Connector
  • 10MHz SPI Clock Capability in Standalone Mode
  • Various Sample Sizes and Sample Rates (Up to 500ksps)
  • Collects Up to 1 Million samples (with FPGA Platform)
  • Time Domain, Frequency Domain, and Histogram Plotting
  • Sync In/Out for Coherent Sampling (with FPGA platform)
  • On-Board Input Buffers (MAX9632 and MAX44242)
  • On-Board Voltage References (MAX6126 and MAX6070)
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Windows XP-, Windows 7-, and Windows 8.1-Compatible Software

Product Details

The evaluation kit (EV kit) demonstrates the MAX1115X/MAX1116X family of 18-/16-bit SAR ADCs. The EV kit includes a graphical user interface (GUI) that provides communication from the target device to the PC. The EV kit can operate in multiple modes:

  1. Standalone Mode: In "standalone" mode, the EV kit is connected to the PC via a USB cable and performs a subset of the complete EV kit functions with limitation for sample rate, sample size, and no support for coherent sampling.
  2. FPGA Mode: In "FPGA" mode, the EV kit is connected to an Avnet ZedBoard™ through a low-pin-count FMC connector. The ZedBoard features a Xilinx® Zynq® -7000 SoC, that connects to the PC through an Ethernet port, which allows the GUI to perform different operations with full control over mezzanine card functions. The EV kit with FPGA platform performs the complete suite of evaluation tests for the target IC.
  3. User-Supplied SPI Mode: In addition to the USB and FMC interfaces, the EV kit provides a 12-pin PMOD- style header for user-supplied SPI interface to connect the signals for SCLKx, DINx, DOUTx, and CNVSTx.

The EV kit includes Windows XP®-, Windows® 7, and Windows 8.1-compatible software for exercising the features of the IC. The EV kit GUI allows different sample sizes, adjustable sampling rates, internal or external reference options (depending upon target device selected), and graphing software that includes the FFT and histogram of the sampled signals.

The ZedBoard board accepts a +12V AC-DC wall adapter. The EV kit can be powered by a local +20V supply. The EV kit has on-board transformers and digital isolators to separate the IC from the ZedBoard/on-board processor.

The MAX1115X/MAX1116X EV kit comes installed with a MAX1115XEUB+/MAX1116XEUB+ in a 10-pin µMAX® package, but can also evaluate other pin-compatible parts in the family. For a full list of products supported by this EV kit, see Table 4.

Applications

  • Automatic Test Equipment
  • Data Acquisition Systems
  • Industrial Process Control
  • Medical Instrumentation

MAX11160EVKIT

Evaluation Kit for the MAX11150/MAX11152/MAX11158/MAX11160/MAX11161 /MAX11162 /MAX11163 /MAX11168 /MAX11169

Features and Benefits

  • High-Speed USB Connector, FMC Connector, and PMOD-Style Connector
  • 75MHz SPI Clock Capability through FMC Connector
  • 10MHz SPI Clock Capability in Standalone Mode
  • Various Sample Sizes and Sample Rates (Up to 500ksps)
  • Collects Up to 1 Million samples (with FPGA Platform)
  • Time Domain, Frequency Domain, and Histogram Plotting
  • Sync In/Out for Coherent Sampling (with FPGA platform)
  • On-Board Input Buffers (MAX9632 and MAX44242)
  • On-Board Voltage References (MAX6126 and MAX6070)
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Windows XP-, Windows 7-, and Windows 8.1-Compatible Software

Product Details

The evaluation kit (EV kit) demonstrates the MAX1115X/MAX1116X family of 18-/16-bit SAR ADCs. The EV kit includes a graphical user interface (GUI) that provides communication from the target device to the PC. The EV kit can operate in multiple modes:

  1. Standalone Mode: In "standalone" mode, the EV kit is connected to the PC via a USB cable and performs a subset of the complete EV kit functions with limitation for sample rate, sample size, and no support for coherent sampling.
  2. FPGA Mode: In "FPGA" mode, the EV kit is connected to an Avnet ZedBoard™ through a low-pin-count FMC connector. The ZedBoard features a Xilinx® Zynq® -7000 SoC, that connects to the PC through an Ethernet port, which allows the GUI to perform different operations with full control over mezzanine card functions. The EV kit with FPGA platform performs the complete suite of evaluation tests for the target IC.
  3. User-Supplied SPI Mode: In addition to the USB and FMC interfaces, the EV kit provides a 12-pin PMOD- style header for user-supplied SPI interface to connect the signals for SCLKx, DINx, DOUTx, and CNVSTx.

The EV kit includes Windows XP®-, Windows® 7, and Windows 8.1-compatible software for exercising the features of the IC. The EV kit GUI allows different sample sizes, adjustable sampling rates, internal or external reference options (depending upon target device selected), and graphing software that includes the FFT and histogram of the sampled signals.

The ZedBoard board accepts a +12V AC-DC wall adapter. The EV kit can be powered by a local +20V supply. The EV kit has on-board transformers and digital isolators to separate the IC from the ZedBoard/on-board processor.

The MAX1115X/MAX1116X EV kit comes installed with a MAX1115XEUB+/MAX1116XEUB+ in a 10-pin µMAX® package, but can also evaluate other pin-compatible parts in the family. For a full list of products supported by this EV kit, see Table 4.

Applications

  • Automatic Test Equipment
  • Data Acquisition Systems
  • Industrial Process Control
  • Medical Instrumentation

MAX11168EVKIT

Evaluation Kit for the MAX11150/MAX11152/MAX11158/MAX11160/MAX11161 /MAX11162 /MAX11163 /MAX11168 /MAX11169

Features and Benefits

  • High-Speed USB Connector, FMC Connector, and PMOD-Style Connector
  • 75MHz SPI Clock Capability through FMC Connector
  • 10MHz SPI Clock Capability in Standalone Mode
  • Various Sample Sizes and Sample Rates (Up to 500ksps)
  • Collects Up to 1 Million samples (with FPGA Platform)
  • Time Domain, Frequency Domain, and Histogram Plotting
  • Sync In/Out for Coherent Sampling (with FPGA platform)
  • On-Board Input Buffers (MAX9632 and MAX44242)
  • On-Board Voltage References (MAX6126 and MAX6070)
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Windows XP-, Windows 7-, and Windows 8.1-Compatible Software

Product Details

The evaluation kit (EV kit) demonstrates the MAX1115X/MAX1116X family of 18-/16-bit SAR ADCs. The EV kit includes a graphical user interface (GUI) that provides communication from the target device to the PC. The EV kit can operate in multiple modes:

  1. Standalone Mode: In "standalone" mode, the EV kit is connected to the PC via a USB cable and performs a subset of the complete EV kit functions with limitation for sample rate, sample size, and no support for coherent sampling.
  2. FPGA Mode: In "FPGA" mode, the EV kit is connected to an Avnet ZedBoard™ through a low-pin-count FMC connector. The ZedBoard features a Xilinx® Zynq® -7000 SoC, that connects to the PC through an Ethernet port, which allows the GUI to perform different operations with full control over mezzanine card functions. The EV kit with FPGA platform performs the complete suite of evaluation tests for the target IC.
  3. User-Supplied SPI Mode: In addition to the USB and FMC interfaces, the EV kit provides a 12-pin PMOD- style header for user-supplied SPI interface to connect the signals for SCLKx, DINx, DOUTx, and CNVSTx.

The EV kit includes Windows XP®-, Windows® 7, and Windows 8.1-compatible software for exercising the features of the IC. The EV kit GUI allows different sample sizes, adjustable sampling rates, internal or external reference options (depending upon target device selected), and graphing software that includes the FFT and histogram of the sampled signals.

The ZedBoard board accepts a +12V AC-DC wall adapter. The EV kit can be powered by a local +20V supply. The EV kit has on-board transformers and digital isolators to separate the IC from the ZedBoard/on-board processor.

The MAX1115X/MAX1116X EV kit comes installed with a MAX1115XEUB+/MAX1116XEUB+ in a 10-pin µMAX® package, but can also evaluate other pin-compatible parts in the family. For a full list of products supported by this EV kit, see Table 4.

Applications

  • Automatic Test Equipment
  • Data Acquisition Systems
  • Industrial Process Control
  • Medical Instrumentation

MAX11162EVKIT

Evaluation Kit for the MAX11150/MAX11152/MAX11158/MAX11160/MAX11161 /MAX11162 /MAX11163 /MAX11168 /MAX11169

Features and Benefits

  • High-Speed USB Connector, FMC Connector, and PMOD-Style Connector
  • 75MHz SPI Clock Capability through FMC Connector
  • 10MHz SPI Clock Capability in Standalone Mode
  • Various Sample Sizes and Sample Rates (Up to 500ksps)
  • Collects Up to 1 Million samples (with FPGA Platform)
  • Time Domain, Frequency Domain, and Histogram Plotting
  • Sync In/Out for Coherent Sampling (with FPGA platform)
  • On-Board Input Buffers (MAX9632 and MAX44242)
  • On-Board Voltage References (MAX6126 and MAX6070)
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Windows XP-, Windows 7-, and Windows 8.1-Compatible Software

Product Details

The evaluation kit (EV kit) demonstrates the MAX1115X/MAX1116X family of 18-/16-bit SAR ADCs. The EV kit includes a graphical user interface (GUI) that provides communication from the target device to the PC. The EV kit can operate in multiple modes:

  1. Standalone Mode: In "standalone" mode, the EV kit is connected to the PC via a USB cable and performs a subset of the complete EV kit functions with limitation for sample rate, sample size, and no support for coherent sampling.
  2. FPGA Mode: In "FPGA" mode, the EV kit is connected to an Avnet ZedBoard™ through a low-pin-count FMC connector. The ZedBoard features a Xilinx® Zynq® -7000 SoC, that connects to the PC through an Ethernet port, which allows the GUI to perform different operations with full control over mezzanine card functions. The EV kit with FPGA platform performs the complete suite of evaluation tests for the target IC.
  3. User-Supplied SPI Mode: In addition to the USB and FMC interfaces, the EV kit provides a 12-pin PMOD- style header for user-supplied SPI interface to connect the signals for SCLKx, DINx, DOUTx, and CNVSTx.

The EV kit includes Windows XP®-, Windows® 7, and Windows 8.1-compatible software for exercising the features of the IC. The EV kit GUI allows different sample sizes, adjustable sampling rates, internal or external reference options (depending upon target device selected), and graphing software that includes the FFT and histogram of the sampled signals.

The ZedBoard board accepts a +12V AC-DC wall adapter. The EV kit can be powered by a local +20V supply. The EV kit has on-board transformers and digital isolators to separate the IC from the ZedBoard/on-board processor.

The MAX1115X/MAX1116X EV kit comes installed with a MAX1115XEUB+/MAX1116XEUB+ in a 10-pin µMAX® package, but can also evaluate other pin-compatible parts in the family. For a full list of products supported by this EV kit, see Table 4.

Applications

  • Automatic Test Equipment
  • Data Acquisition Systems
  • Industrial Process Control
  • Medical Instrumentation

MAX11150EVKIT
Evaluation Kit for the MAX11150/MAX11152/MAX11158/MAX11160/MAX11161 /MAX11162 /MAX11163 /MAX11168 /MAX11169
MAX11152EVKIT
Evaluation Kit for the MAX11150/MAX11152/MAX11158/MAX11160/MAX11161 /MAX11162 /MAX11163 /MAX11168 /MAX11169
MAX11158EVKIT
Evaluation Kit for the MAX11150/MAX11152/MAX11158/MAX11160/MAX11161 /MAX11162 /MAX11163 /MAX11168 /MAX11169
MAX11160EVKIT
Evaluation Kit for the MAX11150/MAX11152/MAX11158/MAX11160/MAX11161 /MAX11162 /MAX11163 /MAX11168 /MAX11169
MAX11168EVKIT
Evaluation Kit for the MAX11150/MAX11152/MAX11158/MAX11160/MAX11161 /MAX11162 /MAX11163 /MAX11168 /MAX11169
MAX11162EVKIT
Evaluation Kit for the MAX11150/MAX11152/MAX11158/MAX11160/MAX11161 /MAX11162 /MAX11163 /MAX11168 /MAX11169

Latest Discussions

No discussions on MAX11150 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed