LTM8068
RECOMMENDED FOR NEW DESIGNS3VIN to 40VIN Isolated μModule DC/DC Converter with LDO Post Regulator
- Part Models
- 3
- 1ku List Price
- Starting From $17.05
Overview
- 2kVAC Isolated μModule Converter
- UL60950 Recognized File E464570
- Wide Input Voltage Range: 3V to 40V
- VOUT1 Output:
- Up to 450mA (VIN = 24V, VOUT1 = 5V)
- 2.5V to 18V Output Range
- VOUT2 Low Noise Linear Post Regulator:
- Up to 300mA
- 1.2V to 18V Output Range
- Current Mode Control
- Programmable Soft-Start
- User Configurable Undervoltage Lockout
- Low Profile (9mm × 11.25mm × 4.92mm) BGA Package
The LTM8068 is a 2kV AC isolated flyback μModule® (power module) DC/DC converter with LDO post regulator. Included in the package are the switching controller, power switches, transformer, LDO, and all support components. Operating over an input voltage range of 2.8V to 40V, the LTM8068 supports an output voltage range of 2.5V to 18V, set by a single resistor. There is also a linear post regulator whose output voltage is adjustable from 1.2V to 18V as set by a single resistor. Only output and input capacitors are needed to finish the design.
The LTM8068 is packaged in a thermally enhanced, compact (9mm × 11.25mm × 4.92mm) overmolded ball grid array (BGA) package suitable for automated assembly by standard surface mount equipment. The LTM8068 is available with SnPb or RoHS compliant terminal finish.
Applications
- Industrial Sensors
- Industrial Switches
- Ground Loop Mitigation
Documentation
Data Sheet 1
User Guide 1
Product Selection Guide 1
Product Selector Card 2
Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTM8068EY#PBF | 38-Lead BGA (11.25mm x 9mm x 4.92mm) | ||
| LTM8068IY | 38-Lead BGA (11.25mm x 9mm x 4.92mm) | ||
| LTM8068IY#PBF | 38-Lead BGA (11.25mm x 9mm x 4.92mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 21, 2021 - 21_0159 Ink Mark to Laser Mark Conversion for µModule |
||
| LTM8068EY#PBF | PRODUCTION | |
| LTM8068IY | PRODUCTION | |
| LTM8068IY#PBF | PRODUCTION | |
|
Aug 25, 2020 - 20_0276 LTM8067, LTM8068 Datasheet Electrical Specification Change |
||
| LTM8068EY#PBF | PRODUCTION | |
| LTM8068IY | PRODUCTION | |
| LTM8068IY#PBF | PRODUCTION | |
|
Feb 28, 2020 - 20_0123 Micro-Module, Test Site Transfer from Analog Devices Singapore to Analog Devices Penang, Malaysia |
||
| LTM8068EY#PBF | PRODUCTION | |
| LTM8068IY | PRODUCTION | |
| LTM8068IY#PBF | PRODUCTION | |
|
Apr 11, 2019 - 19_0067 Notification of Wafer Fab Location Change for 0.35 BCD Process |
||
| LTM8068EY#PBF | PRODUCTION | |
| LTM8068IY | PRODUCTION | |
| LTM8068IY#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LTM8067 | RECOMMENDED FOR NEW DESIGNS | 3VIN to 40VIN Isolated μModule DC/DC Converter |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LTM8068
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.