LTM4661

RECOMMENDED FOR NEW DESIGNS

15V, 4A Step-Up μModule Regulator

Viewing:

Overview

  • Complete Solution in <1cm2 (Single-Sided PCB) or 0.5cm2 (Dual-Sided PCB)
  • Input Voltage Range: 1.8V to 5.5V, Down to 0.7V After Start-Up
  • Output Voltage Range: 2.5V to 15V
  • 4A Switch Current
  • Dual Phase Operation
  • ±3% Maximum Total DC Output Voltage Regulation Over Load, Line and Temperature
  • Output Disconnect in Shut Down
  • Inrush Current Limit
  • External Frequency Synchronization
  • Selectable Burst Mode® Operation
  • Output Overvoltage and Overtemperature Protection
  • 6.25mm × 6.25mm × 2.42mm BGA package

The LTM4661 is a synchronous step-up switching mode μModule® (power module) regulator in a 6.25mm × 6.25mm × 2.42mm BGA package. Included in the package are the switching controller, power FETs, inductor and all support components. Operating over an input voltage of 1.8V to 5.5V, down to 0.7V after start-up, the LTM4661 regulates an output voltage of 2.5V to 15V set by an external resistor. It provides up to 4A switch current. Only bulk input and output capacitors are needed.

The LTM4661 1MHz switching frequency and dual phase single output architecture enable fast transient response to line and load changes and a significant reduction of output ripple voltage. It supports frequency synchronization, PolyPhase® operation and selectable Burst Mode operation. The LTM4661 features a true output disconnect during shutdown and inrush current limit at start-up. It also has short-circuit, overvoltage and overtemperature protection.

The LTM4661 is Pb-free and RoHS compliant.

Applications

  • RF Microwave Power Amplifiers
  • Battery Powered DC Motors
  • 3.3V Bus Telecom Transceivers

LTM4661
15V, 4A Step-Up μModule Regulator
LTM4661 Application Circuit LTM4661 Pin Configuration LTM4661 Performance Graph
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Protection Switches & Controllers 1
LTC4361-1
LTC4361-2
Overvoltage/Overcurrent Protection Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTM4661

LTpowerCAD 1


Design tools for the following parts are available in LTpowerCAD:

  • LTM4661
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2569A

LTM4661EY Demo Board | 1.8V-5.5V Input, Synchronous Step-Up μModule Regulator

Product Details

Demonstration circuit 2569A is ultrathin step-up μModule regulator featuring the LTM4661. The DC2569A operates over 1.8V to 5.5V input and it generates 12V, 1A output from 5V input. Also, the LTM4661 has precision voltage reference, which can generate output voltage with 3% tolerance over the full operating conditions. The 1MHz switching frequency operation results in small and efficient circuit. The converter operates with only one phase in burst mode and achieves over 90% efficiency with 100mA load. The demonstration circuit can be easily modified to generate different output voltages.

DC2569A
LTM4661EY Demo Board | 1.8V-5.5V Input, Synchronous Step-Up μModule Regulator
DC2569A

Latest Discussions

Recently Viewed