LTM2889

PRODUCTION

Isolated CAN FD µModule Transceiver and Power

Viewing:

Part Details

  • Isolated 4Mbps CAN FD Transceiver
  • 2500VRMS for 1 Minute Per UL1577
  • Isolated DC Power: 5V (Adjustable to 3.3V)
  • Up to 150mA Available Isolated Power Output
  • 3.3V or 5V Input Supply Voltage Options
  • UL-CSA Recognized File #E151738
  • No External Components Required
  • High Bus Fault Voltage Tolerance: ±60V
  • Low Power OFF Mode: <1µA Typical
  • High Common Mode Transient Immunity: 30kV/µs
  • Variable Slew Rate Driver with Active Symmetry Control and SPLIT Pin for Low EME
  • Fully ISO 11898-2 and CAN FD Compliant
  • Ideal Passive Behavior to CAN Bus with Supply Off
  • Transmit Data (TXD) Dominant Timeout Function
  • High ESD: ±25kV CANH, CANL to GND2 and VCC2; ±10kV Across Isolation Barrier
  • Ambient Operation from –40°C to 125°C
  • Low Profile 15mm × 11.25mm BGA Package
LTM2889
Isolated CAN FD µModule Transceiver and Power
Isolated Powered CAN Transceiver LTM2889 Operating at 1Mhps with 45 kV/us Common Mode Transients Across the Isolation Barrier LTM2889 Package Image
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 1

Safety and Regulatory Compliance 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers & Isolators 1
LTC2875 PRODUCTION

±60V Fault Protected 3.3V or 5V 25kV ESD High Speed CAN FD Transceiver

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC2617A

LTC6820 Demo Board | Arduino Interface for isoSPI or Isolated CAN

Product Details

Demonstration circuit 2617A implements the isoSPI and isolated CAN interface hardware on a single Arduino shield. It allows Arduino-compatible controller boards to communicate with isoSPI and/or CAN bus networks.

eval board
DC1903A-A

LTM2889-3 Demo Board | Isolated CAN µModule Transceiver (3.3V Supply)

Product Details

Demonstration circuit 1903A is an isolated CAN μModule® transceiver plus power featuring the LTM2889. The demo circuit features an EMI optimized circuit configuration and printed circuit board layout. All components are integrated into the μModule isolator. The demo circuit operates from a single supply on VCC. The part generates an isolated output voltage on VCC2 and communicates all necessary signaling across the isolation barrier through LTC’s isolator μModule technology.

eval board
DC1903A-B

LTM2889-5 Demo Board | Isolated CAN µModule Transceiver (5.0V Supply)

Product Details

Demonstration circuit 1903A is an isolated CAN μModule® transceiver plus power featuring the LTM2889. The demo circuit features an EMI optimized circuit configuration and printed circuit board layout. All components are integrated into the μModule isolator. The demo circuit operates from a single supply on VCC. The part generates an isolated output voltage on VCC2 and communicates all necessary signaling across the isolation barrier through LTC’s isolator μModule technology.

DC2617A
LTC6820 Demo Board | Arduino Interface for isoSPI or Isolated CAN
DC2617A
DC1903A-A
LTM2889-3 Demo Board | Isolated CAN µModule Transceiver (3.3V Supply)
DC1903A-A Demo Board DC1903A-A Demo Board DC1903A-A Demo Board DC1903A-A Demo Board DC1903A - Schematic
DC1903A-B
LTM2889-5 Demo Board | Isolated CAN µModule Transceiver (5.0V Supply)
DC1903A-B Demo Board DC1903A-B Demo Board DC1903A-B Demo Board DC1903A-B Demo Board DC1903A - Schematic

Latest Discussions

Recently Viewed