LTC7803-3.3
RECOMMENDED FOR NEW DESIGNS40V Low IQ, 3MHz Synchronous Step-Down Controller with Spread Spectrum
- Part Models
- 4
- 1ku List Price
- Starting From $2.76
Overview
- Low Operating IQ: 12μA (14V VIN to 3.3V VOUT)
- Wide Input Voltage Range: 4.5V to 40V
- Fixed 3.3V Regulated Output Voltage
- Spread Spectrum Operation
- RSENSE or DCR Current Sensing
- Programmable Fixed Frequency (100kHz to 3MHz)
- Phase-Lockable Frequency (100kHz to 3MHz)
- Selectable Continuous, Pulse-Skipping, or Low Ripple Burst Mode® Operation at Light Loads
- Low Shutdown IQ: 1.2μA
- Thermally Enhanced 16-Lead 3mm × 3mm QFN Package
- AEC-Q100 Qualified for Automotive Applications
The LTC7803-3.3 is a high performance synchronous step-down DC/DC switching regulator controller that drives an all N-channel power MOSFET stage. Synchronous rectification increases efficiency, reduces power losses and eases thermal requirements. A constant frequency current mode architecture allows a phase-lockable switching frequency of up to 3MHz. The LTC7803‑3.3 operates from a wide 4.5V to 40V input supply range and regulates the output to a fixed 3.3V voltage using an internal feedback resistor divider.
The very low no-load quiescent current extends operating runtime in battery powered systems. OPTI-LOOP® compensation allows the transient response to be optimized over a wide range of output capacitance and ESR values. The MODE pin selects among Burst Mode operation, pulse-skipping mode, or continuous inductor current mode at light loads.
The LTC7803-3.3 additionally features spread spectrum operation which significantly reduces the peak radiated and conducted noise on both the input and output supplies, making it easier to comply with electromagnetic interference (EMI) standards.
APPLICATIONS
- Automotive and Transportation
- Industrial
- Military/Avionics
- Telecommunications
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC7803JUD-3.3#WPBF | 16-Lead QFN (3mm x 3mm x 0.75mm w/ EP) | ||
| LTC7803JUD-3.3#WTRPBF | 16-Lead QFN (3mm x 3mm x 0.75mm w/ EP) | ||
| LTC7803RUD-3.3#PBF | 16-Lead QFN (3mm x 3mm x 0.75mm w/ EP) | ||
| LTC7803RUD-3.3#TRPBF | 16-Lead QFN (3mm x 3mm x 0.75mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC7803
LTpowerCAD
Design tools for the following parts are available in LTpowerCAD:
- LTC7803
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Latest Discussions
No discussions on LTC7803-3.3 yet. Have something to say?
Start a Discussion on EngineerZone®