LTC7106-1

Obsolete

A 7-Bit Current DAC with SPI Interface

Viewing:

Overview

  • ±0.8% IDAC Positive Output Current Accuracy (Over Temp)
  • n ±1.5% IDAC Negative Output Current Accuracy (Over Temp)
  • Input Voltage Range: 2.5V to 5.5V
  • High Impedance at IDAC Output When Disabled
  • Wide IDAC Operation Voltage (0.4V to 2.0V)
  • 7-Bit Programmable DAC Output Current for DC/DC VOUT Control
  • Wide Range IDAC Output Current: ±16μA to ±256μA
  • Programmable Slew Rate: 500ns ~ 3ms per Bit
  • Available in a 10-Lead (3mm × 2mm) DFN Package
LTC7106-1
A 7-Bit Current DAC with SPI Interface
LTC7106-1 Application Circuit LTC7106-1 Performance Graph LTC7106-1 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 1

LTC7106-1 GUI

This GUI is used to read and write to the addresses for the LTC7106-1. It requires the use of the DC2026C to translate between USB and SPI-compatible serial communications formats.

Latest Discussions

No discussions on LTC7106-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed