LTC6993
PRODUCTIONTimerBlox: Monostable Pulse Generator (One Shot)
- Part Models
- 72
- 1ku List Price
- Starting From $2.18
Overview
- Pulse Width Range: 1µs to 33.6 Seconds
- Configured with 1 to 3 Resistors
- Pulse Width Max Error:
- <2.3% for Pulse Width > 512µs
- <3.4% for Pulse Width of 8µs to 512µs
- <4.9% for Pulse Width of 1µs to 8µs
- Four LTC6993 Options Available:
- Rising-Edge or Falling-Edge Trigger
- Retriggerable or Non-Retriggerable
- Configurable for Positive or Negative Output Pulse
- Fast Recovery Time
- 2.25V to 5.5V Single Supply Operation
- 70µA Supply Current at 10µs Pulse Width
- 500µs Start-Up Time
- CMOS Output Driver Sources/Sinks 20mA
- –55°C to 125°C Operating Temperature Range
- Available in Low Profile (1mm) SOT-23 (ThinSOT™) and 2mm × 3mm DFN
- AEC-Q100 Qualified for Automotive Applications
The LTC6993 is a monostable multivibrator (also known as a “one-shot” pulse generator) with a programmable pulse width of 1µs to 33.6 seconds. The LTC6993 is part of the TimerBlox® family of versatile silicon timing devices.
A single resistor, RSET, programs an internal master oscillator frequency, setting the LTC6993’s time base. The output pulse width is determined by this master oscillator and an internal clock divider, NDIV, programmable to eight settings from 1 to 221.
The output pulse is initiated by a transition on the trigger input (TRIG). Each part can be configured to generate positive or negative output pulses. The LTC6993 is available in four versions to provide different trigger signal polarity and retrigger capability.
The LTC6993 also offers the ability to dynamically adjust the width of the output pulse via a separate control voltage.
| Device | Input Polarity | Retrigger |
| LTC6993-1 | Rising-Edge | No |
| LTC6993-2 | Rising-Edge | Yes |
| LTC6993-3 | Falling-Edge | No |
| LTC6993-4 | Falling-Edge | Yes |
Applications
- Watchdog Timer
- Frequency Discriminators
- Missing Pulse Detection
- Envelope Detection
- High Vibration, High Acceleration Environments
- Portable and Battery-Powered Equipment
Documentation
Data Sheet 1
User Guide 1
Technical Articles 2
Video 1
3rd Party Solutions 1
Brochure 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC6993CDCB-1#TRMPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
| LTC6993CDCB-1#TRPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
| LTC6993CDCB-2#TRMPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
| LTC6993CDCB-2#TRPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
| LTC6993CDCB-3#TRMPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
| LTC6993CDCB-3#TRPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
| LTC6993CDCB-4#TRMPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
| LTC6993CDCB-4#TRPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
| LTC6993CS6-1#TRMPBF | 6-Lead TSOT-23 | ||
| LTC6993CS6-1#TRPBF | 6-Lead TSOT-23 | ||
| LTC6993CS6-2#TRMPBF | 6-Lead TSOT-23 | ||
| LTC6993CS6-2#TRPBF | 6-Lead TSOT-23 | ||
| LTC6993CS6-3#TRMPBF | 6-Lead TSOT-23 | ||
| LTC6993CS6-3#TRPBF | 6-Lead TSOT-23 | ||
| LTC6993CS6-4#TRMPBF | 6-Lead TSOT-23 | ||
| LTC6993CS6-4#TRPBF | 6-Lead TSOT-23 | ||
| LTC6993HDCB-1#TRMPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
| LTC6993HDCB-1#TRPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
| LTC6993HDCB-2#TRMPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
| LTC6993HDCB-2#TRPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
| LTC6993HDCB-3#TRMPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
| LTC6993HDCB-3#TRPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
| LTC6993HDCB-4#TRMPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
| LTC6993HDCB-4#TRPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
| LTC6993HS6-1#TRMPBF | 6-Lead TSOT-23 | ||
| LTC6993HS6-1#TRPBF | 6-Lead TSOT-23 | ||
| LTC6993HS6-1#WTRMPBF | 6-Lead TSOT-23 | ||
| LTC6993HS6-1#WTRPBF | 6-Lead TSOT-23 | ||
| LTC6993HS6-2#TRMPBF | 6-Lead TSOT-23 | ||
| LTC6993HS6-2#TRPBF | 6-Lead TSOT-23 | ||
| LTC6993HS6-2#WTRMPBF | 6-Lead TSOT-23 | ||
| LTC6993HS6-2#WTRPBF | 6-Lead TSOT-23 | ||
| LTC6993HS6-3#TRMPBF | 6-Lead TSOT-23 | ||
| LTC6993HS6-3#TRPBF | 6-Lead TSOT-23 | ||
| LTC6993HS6-3#WTRMPBF | 6-Lead TSOT-23 | ||
| LTC6993HS6-3#WTRPBF | 6-Lead TSOT-23 | ||
| LTC6993HS6-4#TRMPBF | 6-Lead TSOT-23 | ||
| LTC6993HS6-4#TRPBF | 6-Lead TSOT-23 | ||
| LTC6993HS6-4#WTRMPBF | 6-Lead TSOT-23 | ||
| LTC6993HS6-4#WTRPBF | 6-Lead TSOT-23 | ||
| LTC6993IDCB-1#TRMPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
| LTC6993IDCB-1#TRPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
| LTC6993IDCB-2#TRMPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
| LTC6993IDCB-2#TRPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
| LTC6993IDCB-3#TRMPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
| LTC6993IDCB-3#TRPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
| LTC6993IDCB-4#TRMPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
| LTC6993IDCB-4#TRPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
| LTC6993IS6-1#TRMPBF | 6-Lead TSOT-23 | ||
| LTC6993IS6-1#TRPBF | 6-Lead TSOT-23 | ||
| LTC6993IS6-1#WTRMPBF | 6-Lead TSOT-23 | ||
| LTC6993IS6-1#WTRPBF | 6-Lead TSOT-23 | ||
| LTC6993IS6-2#TRMPBF | 6-Lead TSOT-23 | ||
| LTC6993IS6-2#TRPBF | 6-Lead TSOT-23 | ||
| LTC6993IS6-2#WTRMPBF | 6-Lead TSOT-23 | ||
| LTC6993IS6-2#WTRPBF | 6-Lead TSOT-23 | ||
| LTC6993IS6-3#TRMPBF | 6-Lead TSOT-23 | ||
| LTC6993IS6-3#TRPBF | 6-Lead TSOT-23 | ||
| LTC6993IS6-3#WTRMPBF | 6-Lead TSOT-23 | ||
| LTC6993IS6-3#WTRPBF | 6-Lead TSOT-23 | ||
| LTC6993IS6-4#TRMPBF | 6-Lead TSOT-23 | ||
| LTC6993IS6-4#TRPBF | 6-Lead TSOT-23 | ||
| LTC6993IS6-4#WTRMPBF | 6-Lead TSOT-23 | ||
| LTC6993IS6-4#WTRPBF | 6-Lead TSOT-23 | ||
| LTC6993MPS6-1#TRMPBF | 6-Lead TSOT-23 | ||
| LTC6993MPS6-1#TRPBF | 6-Lead TSOT-23 | ||
| LTC6993MPS6-2#TRMPBF | 6-Lead TSOT-23 | ||
| LTC6993MPS6-2#TRPBF | 6-Lead TSOT-23 | ||
| LTC6993MPS6-3#TRMPBF | 6-Lead TSOT-23 | ||
| LTC6993MPS6-3#TRPBF | 6-Lead TSOT-23 | ||
| LTC6993MPS6-4#TRMPBF | 6-Lead TSOT-23 | ||
| LTC6993MPS6-4#TRPBF | 6-Lead TSOT-23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 30, 2020 - 20_0244 Notification of Wafer Fab Location Change for 0.6µm CMOS Process Devices from ADI Milpitas (Hillview) to Vanguard Int. (Taiwan) |
||
| LTC6993CDCB-1#TRMPBF | PRODUCTION | |
| LTC6993CDCB-1#TRPBF | PRODUCTION | |
| LTC6993CDCB-2#TRMPBF | PRODUCTION | |
| LTC6993CDCB-2#TRPBF | PRODUCTION | |
| LTC6993CDCB-3#TRMPBF | PRODUCTION | |
| LTC6993CDCB-3#TRPBF | PRODUCTION | |
| LTC6993CDCB-4#TRMPBF | PRODUCTION | |
| LTC6993CDCB-4#TRPBF | PRODUCTION | |
| LTC6993CS6-1#TRMPBF | PRODUCTION | |
| LTC6993CS6-1#TRPBF | PRODUCTION | |
| LTC6993CS6-2#TRMPBF | PRODUCTION | |
| LTC6993CS6-2#TRPBF | PRODUCTION | |
| LTC6993CS6-3#TRMPBF | PRODUCTION | |
| LTC6993CS6-3#TRPBF | PRODUCTION | |
| LTC6993CS6-4#TRMPBF | PRODUCTION | |
| LTC6993CS6-4#TRPBF | PRODUCTION | |
| LTC6993HDCB-1#TRMPBF | PRODUCTION | |
| LTC6993HDCB-1#TRPBF | PRODUCTION | |
| LTC6993HDCB-2#TRMPBF | PRODUCTION | |
| LTC6993HDCB-2#TRPBF | PRODUCTION | |
| LTC6993HDCB-3#TRMPBF | PRODUCTION | |
| LTC6993HDCB-3#TRPBF | PRODUCTION | |
| LTC6993HDCB-4#TRMPBF | PRODUCTION | |
| LTC6993HDCB-4#TRPBF | PRODUCTION | |
| LTC6993HS6-1#TRMPBF | PRODUCTION | |
| LTC6993HS6-1#TRPBF | PRODUCTION | |
| LTC6993HS6-1#WTRMPBF | PRODUCTION | |
| LTC6993HS6-1#WTRPBF | PRODUCTION | |
| LTC6993HS6-2#TRMPBF | PRODUCTION | |
| LTC6993HS6-2#TRPBF | PRODUCTION | |
| LTC6993HS6-2#WTRMPBF | PRODUCTION | |
| LTC6993HS6-2#WTRPBF | PRODUCTION | |
| LTC6993HS6-3#TRMPBF | PRODUCTION | |
| LTC6993HS6-3#TRPBF | PRODUCTION | |
| LTC6993HS6-3#WTRMPBF | PRODUCTION | |
| LTC6993HS6-3#WTRPBF | PRODUCTION | |
| LTC6993HS6-4#TRMPBF | PRODUCTION | |
| LTC6993HS6-4#TRPBF | PRODUCTION | |
| LTC6993HS6-4#WTRMPBF | PRODUCTION | |
| LTC6993HS6-4#WTRPBF | PRODUCTION | |
| LTC6993IDCB-1#TRMPBF | PRODUCTION | |
| LTC6993IDCB-1#TRPBF | PRODUCTION | |
| LTC6993IDCB-2#TRMPBF | PRODUCTION | |
| LTC6993IDCB-2#TRPBF | PRODUCTION | |
| LTC6993IDCB-3#TRMPBF | PRODUCTION | |
| LTC6993IDCB-3#TRPBF | PRODUCTION | |
| LTC6993IDCB-4#TRMPBF | PRODUCTION | |
| LTC6993IDCB-4#TRPBF | PRODUCTION | |
| LTC6993IS6-1#TRMPBF | PRODUCTION | |
| LTC6993IS6-1#TRPBF | PRODUCTION | |
| LTC6993IS6-1#WTRMPBF | PRODUCTION | |
| LTC6993IS6-1#WTRPBF | PRODUCTION | |
| LTC6993IS6-2#TRMPBF | PRODUCTION | |
| LTC6993IS6-2#TRPBF | PRODUCTION | |
| LTC6993IS6-2#WTRMPBF | PRODUCTION | |
| LTC6993IS6-2#WTRPBF | PRODUCTION | |
| LTC6993IS6-3#TRMPBF | PRODUCTION | |
| LTC6993IS6-3#TRPBF | PRODUCTION | |
| LTC6993IS6-3#WTRMPBF | PRODUCTION | |
| LTC6993IS6-3#WTRPBF | PRODUCTION | |
| LTC6993IS6-4#TRMPBF | PRODUCTION | |
| LTC6993IS6-4#TRPBF | PRODUCTION | |
| LTC6993IS6-4#WTRMPBF | PRODUCTION | |
| LTC6993IS6-4#WTRPBF | PRODUCTION | |
| LTC6993MPS6-1#TRMPBF | PRODUCTION | |
| LTC6993MPS6-1#TRPBF | PRODUCTION | |
| LTC6993MPS6-2#TRMPBF | PRODUCTION | |
| LTC6993MPS6-2#TRPBF | PRODUCTION | |
| LTC6993MPS6-3#TRMPBF | PRODUCTION | |
| LTC6993MPS6-3#TRPBF | PRODUCTION | |
| LTC6993MPS6-4#TRMPBF | PRODUCTION | |
| LTC6993MPS6-4#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Temperature Sensors 1 | ||
| LTC2997 | PRODUCTION | Remote/Internal Temperature Sensor |
Tools & Simulations
LTspice 3
- LTC6993 / LTC6994 Demo Circuit - Consecutive Test Sequencer (1 sec Duration Sequential Test Pulses after Initial Delay)
- LTC6993-2 Demo Circuit - Pulse Staircase Ramp Generator
- ltc6993-1 - Counters, Timers and Delay Linear
Models for the following parts are available in LTspice:
- LTC6993-1
- LTC6993-2
- LTC6993-3
- LTC6993-4
LTC6993: One Shot
Open Tool
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on LTC6993-1 yet. Have something to say?
Start a Discussion on EngineerZone®