LTC699

PRODUCTION

Microprocessor Supervisory Circuit

Viewing:

Overview

  • Guaranteed Reset Assertion at VCC = 1V
  • 1.5mA Maximum Supply Current
  • SO-8 Packaging
  • 4.65V Precision Voltage Monitor
  • Power OK/Reset Time Delay: 200ms
  • Minimum External Component Count
  • Performance Specified Over Temperature
  • Superior Upgrade for MAX699
LTC699
Microprocessor Supervisory Circuit
Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC699
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed