LTC6943
NOT RECOMMENDED FOR NEW DESIGNSMicropower, Dual Precision Instrumentation Switched Capacitor Building Block
- Part Models
- 6
- 1ku List Price
- Starting From $5.93
Overview
- Low Power, IS = 60µA(Max)
- Robust, Latch Up Proof
- Instrumentation Front End with 120dB CMRR
- Precise, Charge-Balanced Switching
- Operates from 5V to 18V
- Internal or External Clock
- Operates up to 5MHz Clock Rate
- Two Independent Sections with One Clock
- Tiny SSOP-16 Package
The LTC6943 is a monolithic, charge-balanced, dual switched capacitor instrumentation building block. A pair of switches alternately connects an external capacitor to an input voltage and then connects the charged capacitor across an output port. The internal switches have a break-before-make action. An internal clock is provided and its frequency can be adjusted with an external capacitor. The LTC6943 can also be driven with an external CMOS clock.
The LTC6943, when used with low clock frequencies, provides ultra precision DC functions without requiring precise external components. Such functions are differential voltage to single-ended conversion, voltage inversion, voltage multiplication and division by 2, 3, 4, 5, etc.
The LTC6943 is manufactured using our enhanced LTCMOS™ silicon gate process, and it is functionally compatible with the LTC1043.
Applications
- Ultra Precision Voltage Inverters, Multipliers and Dividers
- V–F and F–V Converters
- Sample-and-Hold
- Current Sources
- Precision Instrumentation Amplifiers
Documentation
Data Sheet 1
Application Note 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC6943CGN#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC6943CGN#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC6943HGN#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC6943HGN#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC6943IGN#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC6943IGN#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 3, 2024 - 24_0235 (QSOP/SSOP PKG) Migrating Bottom Trace Code Marking to Top Side Laser Marking |
||
| LTC6943CGN#PBF | PRODUCTION | |
| LTC6943CGN#TRPBF | PRODUCTION | |
| LTC6943HGN#PBF | PRODUCTION | |
| LTC6943HGN#TRPBF | PRODUCTION | |
| LTC6943IGN#PBF | PRODUCTION | |
| LTC6943IGN#TRPBF | PRODUCTION | |
|
Oct 11, 2022 - 22_0235 Epoxy Change from Henkel 8290 to 8290A for GN Package |
||
| LTC6943CGN#PBF | PRODUCTION | |
| LTC6943CGN#TRPBF | PRODUCTION | |
| LTC6943HGN#PBF | PRODUCTION | |
| LTC6943HGN#TRPBF | PRODUCTION | |
| LTC6943IGN#PBF | PRODUCTION | |
| LTC6943IGN#TRPBF | PRODUCTION | |
|
Apr 6, 2022 - 22_0066 Laser Top Mark for 16QSOP Assembled in ADPG [PNG] |
||
| LTC6943CGN#PBF | PRODUCTION | |
| LTC6943CGN#TRPBF | PRODUCTION | |
| LTC6943HGN#PBF | PRODUCTION | |
| LTC6943HGN#TRPBF | PRODUCTION | |
| LTC6943IGN#PBF | PRODUCTION | |
| LTC6943IGN#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.