LTC692
LTC692
PRODUCTIONMicroprocessor Supervisory Circuits
- Part Models
- 5
- 1ku List Price
- Starting From $6.35
Viewing:
Overview
- Guaranteed Reset Assertion at VCC = 1V
- 1.5mA Maximum Supply Current
- Fast (35ns Maximum) Onboard Gating of RAM Chip Enable Signals
- 4.40V Precision Voltage Monitor
- Power OK/Reset Time Delay: 200ms or Adjustable
- Minimum External Component Count
- 1μA Maximum Standby Current
- Voltage Monitor for Power-Fail or Low Battery Warning
- Thermal Limiting
- Performance Specified Over Temperature
- Superior Upgrade for MAX690 Family
- SO8 and SO16 Packaging
The LTC692/LTC693 provide complete power supply monitoring and battery control functions for microprocessor reset, battery backup, CMOS RAM write protection, power failure warning and watchdog timing. A precise internal voltage reference and comparator circuit monitor the power supply line. When an out-of-tolerance condition occurs, the reset outputs are forced to active states and the chip enable output unconditionally write-protects external memory. In addition, the RESET output is guaranteed to remain logic low even with VCC as low as 1V.
The LTC692/LTC693 power the active CMOS RAMs with a charge-pumped NMOS power switch to achieve low dropout and low supply current. When primary power is lost, auxiliary power, connected to the battery input pin, powers the RAMs in standby through an efficient PMOS switch.
For an early warning of impending power failure, the LTC692/LTC693 provide an internal comparator with a user-defined threshold. An internal watchdog timer is also available, which forces the reset pins to active states when the watchdog input is not toggled prior to a preset timeout period.
Applications
- Critical μP Power Monitoring
- Intelligent Instruments
- Battery-Powered Computers and Controllers
- Automotive Systems
Documentation
Data Sheet 1
Technical Articles 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC692CN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
| LTC692CS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC692CS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC692IS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC692IS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 8, 2024 - 24_0234 Migrating Bottom Trace Code Marking to Top Side Laser Marking for PDIP Package |
||
| LTC692CN8#PBF | PRODUCTION | |
|
Oct 11, 2022 - 22_0241 Epoxy Change from Henkel 8290 to 8290A for PDIP Package |
||
| LTC692CN8#PBF | PRODUCTION | |
|
Aug 6, 2022 - 22_0172 Laser Top Mark Conversion for PDIP Packages Assembled in ADPG [PNG] |
||
| LTC692CN8#PBF | PRODUCTION | |
|
Dec 14, 2023 - 22_0255 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 2 of 2) |
||
| LTC692CS8#PBF | PRODUCTION | |
| LTC692CS8#TRPBF | PRODUCTION | |
| LTC692IS8#PBF | PRODUCTION | |
| LTC692IS8#TRPBF | PRODUCTION | |
|
Jun 16, 2021 - 21_0026 Laser Top Mark for 8SOICN Assembled in ADPG, UTL and CRM |
||
| LTC692CS8#PBF | PRODUCTION | |
| LTC692CS8#TRPBF | PRODUCTION | |
| LTC692IS8#PBF | PRODUCTION | |
| LTC692IS8#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC692
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.