LTC4444-5
LTC4444-5
PRODUCTIONHigh Voltage Synchronous N-Channel MOSFET Driver
- Part Models
- 8
- 1ku List Price
- Starting From $2.62
Viewing:
Overview
- Bootstrap Supply Voltage to 114V
- Wide VCC Voltage: 4.5V to 13.5V
- Adaptive Shoot-Through Protection
- 1.4A Peak Top Gate Pull-Up Current
- 1.75A Peak Bottom Gate Pull-Up Current
- 1.5Ω Top Gate Driver Pull-Down
- 0.75Ω Bottom Gate Driver Pull-Down
- 5ns Top Gate Fall Time Driving 1nF Load
- 8ns Top Gate Rise Time Driving 1nF Load
- 3ns Bottom Gate Fall Time Driving 1nF Load
- 6ns Bottom Gate Rise Time Driving 1nF Load
- Drives Both High and Low Side N-Channel MOSFETs
- Undervoltage Lockout
- Thermally Enhanced 8-Pin MSOP Package
The LTC4444-5 is a high frequency high voltage gate driver that drives two N-channel MOSFETs in a synchronous DC/DC converter with supply voltages up to 100V. This powerful driver reduces switching losses in MOSFETs with high gate capacitance.
The LTC4444-5 is configured for two supply-independent inputs. The high side input logic signal is internally level-shifted to the bootstrapped supply, which may function at up to 114V above ground.
The LTC4444-5 contains undervoltage lockout circuits that disable the external MOSFETs when activated. Adaptive shoot-through protection prevents both MOSFETs from conducting simultaneously.
Applications
- Distributed Power Architectures
- Automotive Power Supplies
- High Density Power Modules
- Telecommunication Systems
Documentation
Data Sheet 1
Design Note 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC4444EMS8E-5#PBF | 8-Lead MSOP w/ EP | ||
| LTC4444EMS8E-5#TRPBF | 8-Lead MSOP w/ EP | ||
| LTC4444HMS8E-5#PBF | 8-Lead MSOP w/ EP | ||
| LTC4444HMS8E-5#TRPBF | 8-Lead MSOP w/ EP | ||
| LTC4444IMS8E-5#PBF | 8-Lead MSOP w/ EP | ||
| LTC4444IMS8E-5#TRPBF | 8-Lead MSOP w/ EP | ||
| LTC4444MPMS8E-5#PBF | 8-Lead MSOP w/ EP | ||
| LTC4444MPMS8E-5#TRPBF | 8-Lead MSOP w/ EP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 14, 2025 - 25_0016 Bond Wire Change from Gold to Copper Wire (Notification Only) |
||
| LTC4444EMS8E-5#PBF | PRODUCTION | |
| LTC4444EMS8E-5#TRPBF | PRODUCTION | |
|
Jun 5, 2024 - 24_0003 Epoxy Change from Henkel 8290 to 8290A for MSOP Package (2) |
||
| LTC4444EMS8E-5#PBF | PRODUCTION | |
| LTC4444EMS8E-5#TRPBF | PRODUCTION | |
| LTC4444HMS8E-5#PBF | PRODUCTION | |
| LTC4444HMS8E-5#TRPBF | PRODUCTION | |
| LTC4444IMS8E-5#PBF | PRODUCTION | |
| LTC4444IMS8E-5#TRPBF | PRODUCTION | |
| LTC4444MPMS8E-5#PBF | PRODUCTION | |
| LTC4444MPMS8E-5#TRPBF | PRODUCTION | |
|
Feb 3, 2020 - 20_0128 Laser Top Mark for 8 Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LTC4444EMS8E-5#PBF | PRODUCTION | |
| LTC4444EMS8E-5#TRPBF | PRODUCTION | |
| LTC4444HMS8E-5#PBF | PRODUCTION | |
| LTC4444HMS8E-5#TRPBF | PRODUCTION | |
| LTC4444IMS8E-5#PBF | PRODUCTION | |
| LTC4444IMS8E-5#TRPBF | PRODUCTION | |
| LTC4444MPMS8E-5#PBF | PRODUCTION | |
| LTC4444MPMS8E-5#TRPBF | PRODUCTION | |
|
Apr 9, 2025 - 25_0016 Bond Wire Change from Gold to Copper Wire (Notification Only) |
||
| LTC4444HMS8E-5#PBF | PRODUCTION | |
| LTC4444HMS8E-5#TRPBF | PRODUCTION | |
| LTC4444IMS8E-5#PBF | PRODUCTION | |
| LTC4444IMS8E-5#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LTC4444
- LTC4444-5
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Latest Discussions
No discussions on LTC4444-5 yet. Have something to say?
Start a Discussion on EngineerZone®