LTC4440A-5
LTC4440A-5
PRODUCTIONHigh Speed, High Voltage, High Side Gate Driver
- Part Models
- 6
- 1ku List Price
- Starting From $2.92
Viewing:
Overview
- Wide Operating VIN Range: Up to 80V
- Rugged Architecture Tolerant of 100V VIN Transients
- Powerful 1.85Ω Driver Pull-Down (with 6V Supply)
- Powerful 1.1A Peak Current Driver Pull-Up (with 6V Supply)
- 7ns Fall Time Driving 1000pF Load
- 10ns Rise Time Driving 1000pF Load
- Drives Standard Threshold MOSFETs
- TTL/CMOS Compatible Inputs with Hysteresis
- Input Thresholds are Independent of Supply
- Undervoltage Lockout
- Thermally Enhanced 8-Lead MSOP Package
The LTC4440A-5 is a high frequency high side N-channel MOSFET gate driver that is designed to operate in applications with VIN voltages up to 80V. The LTC4440A-5 can also withstand and continue to function during 100V VIN transients. The powerful driver capability reduces switching losses in MOSFETs with high gate capacitances. The LTC4440A-5’s pull-up has a peak output current of 1.1A and its pull-down has an output impedance of 1.85Ω.
The LTC4440A-5 features supply independent TTL/CMOS compatible input thresholds with 350mV of hysteresis. The input logic signal is internally level-shifted to the bootstrapped supply, which may function at up to 95V above ground.
The LTC4440A-5 is optimized for driving (5V) logic level FETs and contains an undervoltage lockout circuit that disables the external MOSFET when activated.
The LTC4440A-5 is available in the thermally enhanced 8-lead MSOP package.
| Parameter | LTC4440A-5 | LTC4440-5 | LTC4440 |
| Max Operating TS | 80V | 60V | 80V |
| Abssolute Max TS | 100V | 80V | 100V |
| MOSFET Gate Drive | 4V to 15V | 4V to 15V | 8V to 15V |
| VCC UV+ | 3.2 | 3.2 | 6.3 |
| VCC UV– | 3.04V | 3.04V | 6.0V |
Applications
- Automotive Power Systems
- Telecommunications Power Systems
- Distributed Power Architectures
- Server Power Supplies
- High Density Power Modules
- General Purpose Low or High Side Driver
Documentation
Product Selector Card 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC4440AHMS8E-5#PBF | 8-Lead MSOP w/ EP | ||
| LTC4440AHMS8E-5#TRPBF | 8-Lead MSOP w/ EP | ||
| LTC4440AIMS8E-5#PBF | 8-Lead MSOP w/ EP | ||
| LTC4440AIMS8E-5#TRPBF | 8-Lead MSOP w/ EP | ||
| LTC4440AMPMS8E-5#PBF | 8-Lead MSOP w/ EP | ||
| LTC4440AMPMS8E-5#TRPBF | 8-Lead MSOP w/ EP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 11, 2022 - 22_0244 Epoxy Change from Henkel 8290 to 8290A for MSOP Package |
||
| LTC4440AHMS8E-5#PBF | PRODUCTION | |
| LTC4440AHMS8E-5#TRPBF | PRODUCTION | |
| LTC4440AIMS8E-5#PBF | PRODUCTION | |
| LTC4440AIMS8E-5#TRPBF | PRODUCTION | |
| LTC4440AMPMS8E-5#PBF | PRODUCTION | |
| LTC4440AMPMS8E-5#TRPBF | PRODUCTION | |
|
Feb 3, 2020 - 20_0128 Laser Top Mark for 8 Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LTC4440AHMS8E-5#PBF | PRODUCTION | |
| LTC4440AHMS8E-5#TRPBF | PRODUCTION | |
| LTC4440AIMS8E-5#PBF | PRODUCTION | |
| LTC4440AIMS8E-5#TRPBF | PRODUCTION | |
| LTC4440AMPMS8E-5#PBF | PRODUCTION | |
| LTC4440AMPMS8E-5#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LTC4440
- LTC4440-5
- LTC4440A-5
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Latest Discussions
No discussions on LTC4440A-5 yet. Have something to say?
Start a Discussion on EngineerZone®