LTC4314

PRODUCTION

Pin-Selectable, 4-Channel, 2-Wire Multiplexer with Bus Buffers

Viewing:

Overview

  • 1:4 Multiplexer/Switch for 2-Wire Bus
  • Bidirectional Buffer for SDA and SCL Lines
  • High Noise Margin with VIL = 0.3•VCC
  • ENABLE Pins Connect SDA and SCL Lines
  • Selectable Rise Time Accelerator Current and Activation Voltage
  • Level Shift 1.5V, 1.8V, 2.5V, 3.3V and 5V Busses
  • Prevents SDA and SCL Corruption During Live Board Insertion and Removal from Backplane
  • Stuck Bus Disconnect and Recovery
  • Compatible with I2C, I2C Fast Mode and SMBus
  • ±4kV Human Body Model (HBM) ESD Ruggedness
  • 20-Lead SSOP and 3mm × 4mm QFN Packages

The LTC4314 is a hot-swappable 4-channel 2-wire bus multiplexer that allows one upstream bus to connect to any combination of downstream busses or channels. An individual enable pin controls each connection. The LTC4314 provides bidirectional buffering, keeping the upstream bus capacitance isolated from the downstream bus capacitances. The high noise margin allows the LTC4314 to be interoperable with I2C devices that drive a high VOL (> 0.4V). The LTC4314 supports level translation between 1.5V, 1.8V, 2.5V, 3.3V and 5V busses. The hot-swappable nature of the LTC4314 allows I/O card insertion into, and removal from, a live backplane without corruption of the data and clock busses.

If both data and clock are not simultaneously high at least once in 45ms and DISCEN is high, a FAULT signal is generated indicating a stuck bus low condition, the input is disconnected from all enabled output channels, and up to 16 clocks are generated on the enabled downstream busses. A three state ACC pin enables input and output side rise time accelerators of varying strengths and sets the VIL,RISING voltage.

Applications

  • Telecommunications Systems Including ATCA
  • Address Expansion
  • Level Translator
  • Capacitance Buffers/Bus Extender
  • Live Board Insertion
  • PMBus

LTC4314
Pin-Selectable, 4-Channel, 2-Wire Multiplexer with Bus Buffers
Rising Edge from Asserted Low with Level Translation Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

Recently Viewed