LTC4309
PRODUCTIONLevel Shifting Low Offset Hot Swappable 2-Wire Bus Buffer with Stuck Bus Recovery
- Part Models
- 8
- 1ku List Price
- Starting From $3.13
Overview
- Bidirectional Buffer Increases Fan-out
- 60mV Buffer Offset Independent of Load
- Optional Disconnect when Bus is Stuck Low
- Prevents SDA and SCL Corruption During Live Board Insertion and Removal from Backplane
- Level Shift 2.5V, 3.3V and 5V Busses
- Compatible with Non-Compliant VOL I2C Devices
- ±6kV Human Body Model ESD Ruggedness
- Isolates Input SDA and SCL Lines from Output
- Compatible with I2C™, I2C Fast-Mode and SMBus
- READY Open Drain Output
- FAULT Open Drain Output
- 1V Precharge on All SDA and SCL Lines
- Optional Rise Time Accelerators
- High Impedance SDA, SCL Pins for VCC = 0
- Available in Small 12-Pin DFN (4mm × 3mm) and 16-Lead SSOP Packages
The LTC4309 hot swappable 2-wire bus buffer allows I/O card insertion into a live backplane without corruption of the data and clock busses. The LTC4309 provides bidirectional buffering, keeping the backplane and card capacitances isolated. Low offset and high VOL tolerance allows cascading of multiple devices on the clock and data busses. If SDAOUT or SCLOUT are low for 30ms, FAULT will pull low indicating a stuck bus low condition. If DISCEN is tied high, the LTC4309 will automatically break the bus connection and generate up to 16 clock pulses and a stop bit in an attempt to free the bus. A connection will resume if the stuck bus is cleared. If DISCEN is connected to GND, the busses will remain connected with no clock or stop bit generation. ACC input enables rise-time accelerators for high capacitively loaded busses.
During insertion, the SDA and SCL lines are precharged to 1V to minimize bus disturbances. When driven high, the ENABLE input allows the LTC4309 to connect after a stop bit or bus idle. Driving ENABLE low breaks the connection between SDAIN and SDAOUT, SCLIN and SCLOUT. READY is an open drain output which indicates that the backplane and card sides are connected.
Applications
- Live Board Insertion
- Servers
- Capacitance Buffer/Bus Extender
- RAID Systems
- ATCA
Documentation
Data Sheet 1
Technical Articles 1
Video 2
Product Selector Card 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC4309CDE#PBF | 12-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC4309CDE#TRPBF | 12-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC4309CGN#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC4309CGN#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC4309IDE#PBF | 12-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC4309IDE#TRPBF | 12-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC4309IGN#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC4309IGN#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 30, 2020 - 20_0244 Notification of Wafer Fab Location Change for 0.6µm CMOS Process Devices from ADI Milpitas (Hillview) to Vanguard Int. (Taiwan) |
||
| LTC4309CDE#PBF | PRODUCTION | |
| LTC4309CDE#TRPBF | PRODUCTION | |
| LTC4309CGN#PBF | PRODUCTION | |
| LTC4309CGN#TRPBF | PRODUCTION | |
| LTC4309IDE#PBF | PRODUCTION | |
| LTC4309IDE#TRPBF | PRODUCTION | |
| LTC4309IGN#PBF | PRODUCTION | |
| LTC4309IGN#TRPBF | PRODUCTION | |
|
Oct 3, 2024 - 24_0235 (QSOP/SSOP PKG) Migrating Bottom Trace Code Marking to Top Side Laser Marking |
||
| LTC4309CGN#PBF | PRODUCTION | |
| LTC4309CGN#TRPBF | PRODUCTION | |
| LTC4309IGN#PBF | PRODUCTION | |
| LTC4309IGN#TRPBF | PRODUCTION | |
|
Oct 11, 2022 - 22_0235 Epoxy Change from Henkel 8290 to 8290A for GN Package |
||
| LTC4309CGN#PBF | PRODUCTION | |
| LTC4309CGN#TRPBF | PRODUCTION | |
| LTC4309IGN#PBF | PRODUCTION | |
| LTC4309IGN#TRPBF | PRODUCTION | |
|
Apr 6, 2022 - 22_0066 Laser Top Mark for 16QSOP Assembled in ADPG [PNG] |
||
| LTC4309CGN#PBF | PRODUCTION | |
| LTC4309CGN#TRPBF | PRODUCTION | |
| LTC4309IGN#PBF | PRODUCTION | |
| LTC4309IGN#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.