LTC4253B
RECOMMENDED FOR NEW DESIGNS–48V Hot Swap Controller with Sequencer
- Part Models
- 4
- 1ku List Price
- Starting From $4.07
Overview
- Allows Safe Board Insertion and Removal from a Live –48V Backplane
- Floating Topology Permits Very High Voltage Operation
- Adjustable Analog Current Limit with Breaker Timer Ideal for Two Battery Feeds
- Fast Response Time Limits Peak Fault Current
- Three Sequenced Power Good Outputs
- Improved Ruggedness Shunt Regulator
- Adjustable Soft-Start Current Limit
- Adjustable Timer with Drain Voltage Accelerated Response
- Latchoff After Fault
- Available in a 16-Pin SSOP Package
The LTC4253B negative voltage Hot Swap™ controller allows a board to be safely inserted and removed from a live backplane. Output current is controlled by three stages of current-limiting: a timed circuit breaker, active current limiting and a fast feedforward path that limits peak current under worst-case catastrophic fault conditions. The LTC4253B latches off after a circuit fault.
Adjustable undervoltage and overvoltage detectors disconnect the load whenever the input supply exceeds the desired operating range. The LTC4253B’s supply input is shunt-regulated, allowing safe operation with very high supply voltages. A multifunction timer delays initial start-up and controls the circuit breaker’s response time. The circuit breaker’s response time can be accelerated by sensing excessive MOSFET drain voltage, keeping the MOSFET within its safe operating area (SOA). An adjustable softstart circuit controls MOSFET inrush current at start-up.
Three power good outputs are sequenced by an adjustable timer and two ENABLE inputs to enable external power modules at start-up or disable them if the circuit breaker trips. The LTC4253B improves the ruggedness of the LTC4253 shunt regulator.
| Notes | |
| LTC4253 | |
| LTC4253A | Recommend LTC4253B for new designs |
| LTC4253A-ADJ | Recommend LTC4253B for new designs |
| LTC4253B |
Applications
- –48V Distributed Power Systems
- Negative Power Supply Control
- Central Office Switching
- High Availability Servers
- Disk Arrays
Documentation
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC4253BCGN#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC4253BCGN#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC4253BIGN#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC4253BIGN#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 3, 2024 - 24_0235 (QSOP/SSOP PKG) Migrating Bottom Trace Code Marking to Top Side Laser Marking |
||
| LTC4253BCGN#PBF | PRODUCTION | |
| LTC4253BCGN#TRPBF | PRODUCTION | |
| LTC4253BIGN#PBF | PRODUCTION | |
| LTC4253BIGN#TRPBF | PRODUCTION | |
|
Oct 11, 2022 - 22_0235 Epoxy Change from Henkel 8290 to 8290A for GN Package |
||
| LTC4253BCGN#PBF | PRODUCTION | |
| LTC4253BCGN#TRPBF | PRODUCTION | |
| LTC4253BIGN#PBF | PRODUCTION | |
| LTC4253BIGN#TRPBF | PRODUCTION | |
|
Apr 6, 2022 - 22_0066 Laser Top Mark for 16QSOP Assembled in ADPG [PNG] |
||
| LTC4253BCGN#PBF | PRODUCTION | |
| LTC4253BCGN#TRPBF | PRODUCTION | |
| LTC4253BIGN#PBF | PRODUCTION | |
| LTC4253BIGN#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on LTC4253B yet. Have something to say?
Start a Discussion on EngineerZone®