LTC3897-2

RECOMMENDED FOR NEW DESIGNS

PolyPhase® Synchronous Boost Controller with Input/Output Protection 

Viewing:

Overview

  • Input Supply Range: 4.5V to 65V (Up to 75V Surge)
  • Reverse Input Protection to –40V
  • Inrush Current Control, Overcurrent Protection and Output Disconnect for Boost Converter
  • Input Voltage Surge Protection with Adjustable Clamp Voltage
  • Onboard Ideal Diode Controller
  • Low Quiescent Current: 55µA
  • 2-Phase Operation Reduces Required Input and Output Capacitance and Noise
  • Output Voltage Up to 60V
  • Adjustable Gate Drive Level 5V to 10V (OPTI-DRIVE) for Logic-Level or Standard Threshold FETs
  • No External Bootstrap Diodes Required
  • 5mm × 9mm QFN-44 Package with High Voltage Pin Spacing
LTC3897-2
PolyPhase® Synchronous Boost Controller with Input/Output Protection 
LTC3897-2 Application Circuit LTC3897-2 Performance Graph LTC3897-2 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3897

LTpowerCAD

Design tools for the following parts are available in LTpowerCAD:

  • LTC3897
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTC3897-2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed