LTC3873-5

PRODUCTION

No RSENSE Constant Frequency Current Mode Boost/Flyback/SEPIC DC/DC Controller

Viewing:

Overview

  • VIN and VOUT Limited Only by External Components
  • Internal or Programmable External Soft-Start
  • Constant Frequency 200kHz Operation
  • Adjustable Current Limit
  • Current Sense Resistor Optional
  • ±1.5% Voltage Reference Accuracy
  • Current Mode Operation for Excellent Line and Load Transient Response
  • 4.1V Undervoltage Threshold for Logic Level
    MOSFET Applications
  • Low Quiescent Current: 300µA
  • Low Profile (1mm) ThinSOT and (0.75mm) 2mm × 3mm DFN Package

The LTC3873-5 is a constant frequency current mode controller for boost, flyback or SEPIC DC/DC converters designed to drive an N-channel MOSFET for high input and output voltage converter applications.

The LTC3873-5 provides ±1.5% output voltage accuracy and consumes only 300μA quiescent current during normal operation and only 50μA during micropower start-up. Using a 9.3V internal shunt regulator, the LTC3873-5 can be powered from a high input voltage through a resistor or it can be powered directly from a low impedance DC voltage of 9V or less. Soft-start can be programmed using an external capacitor.

The LTC3873-5 is available in 8-lead ThinSOT and 2mm × 3mm DFN packages.


LTC3873 LTC3873-5
VCC UV+ 8.4V 3.9V
VCC UV 4V 2.9V

Applications

  • Telecom Power Supplies
  • Automotive Power Supplies
  • PoE Applications

LTC3873-5
No RSENSE Constant Frequency Current Mode Boost/Flyback/SEPIC DC/DC Controller
High Efficiency 5V Input, 12V Output Boost Converter Efficiency and Power Loss vs Load Current Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LTC3873 PRODUCTION No RSENSE Constant Frequency Current Mode Boost/Flyback/SEPIC DC/DC Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3873
  • LTC3873-5
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTC3873-5 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed