LTC3863

RECOMMENDED FOR NEW DESIGNS

60V Low IQ Inverting DC/DC Controller

Viewing:

Overview

  • Wide Operating VIN Range: 3.5V to 60V
  • Wide Negative VOUT Range: –0.4V to Beyond –150V
  • Low Operating IQ = 70µA
  • Strong High Voltage MOSFET Gate Driver
  • Constant Frequency Current Mode Architecture
  • Verified FMEA for Adjacent Pin Open/Short
  • Selectable High Efficiency Burst Mode® Operation or Pulse-Skipping Mode at Light Loads
  • Programmable Fixed Frequency: 50kHz to 850kHz
  • Phase-Lockable Frequency: 75kHz to 750kHz
  • Accurate Current Limit
  • Programmable Soft-Start or Voltage Tracking
  • Internal Soft-Start Guarantees Smooth Start-Up
  • Low Shutdown IQ = 7µA
  • Available in Small 12-Lead Thermally Enhanced MSOP and DFN Packages
LTC3863
60V Low IQ Inverting DC/DC Controller
4.5V to 16V Input, –5V/1.7A Output, 350kHz Inverting Converter Efficiency Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Hot Swap Controllers 1
LTC4364 RECOMMENDED FOR NEW DESIGNS Surge Stopper with Ideal Diode
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3863
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1737A

LTC3863EMSE Demo Board | 4.5V-16V; VOUT = -5.2V @ 1.7A or -12V @ 1A

Product Details

Demonstration circuit 1737A is a current-mode inverting DC/DC converter featuring the LTC3863. The board operates from an input range of 4.5V to 16V, and provides a –5.2V, 1.7A output or a –12V, 1A output (jumper selectable). It operates at 400kHz and may be synchronized to an external clock. A soft-start feature controls output voltage slew rate at start-up, reducing current surge and voltage overshoot. Burst Mode® operation that improves efficiency at light loads can be enabled with a jumper. A power good output signal is provided. The demonstration board has options for larger MOSFET and diode packages on the back of the board for higher output current requirements.

eval board
DC1737A

LTC3863EMSE Demo Board | 4.5V-16V; VOUT = -5.2V @ 1.7A or -12V @ 1A

Product Details

Demonstration circuit 1737A is a current-mode inverting DC/DC converter featuring the LTC3863. The board operates from an input range of 4.5V to 16V, and provides a –5.2V, 1.7A output or a –12V, 1A output (jumper selectable). It operates at 400kHz and may be synchronized to an external clock. A soft-start feature controls output voltage slew rate at start-up, reducing current surge and voltage overshoot. Burst Mode® operation that improves efficiency at light loads can be enabled with a jumper. A power good output signal is provided. The demonstration board has options for larger MOSFET and diode packages on the back of the board for higher output current requirements.

DC1737A
LTC3863EMSE Demo Board | 4.5V-16V; VOUT = -5.2V @ 1.7A or -12V @ 1A
DC1737A Demo Board DC1737A Demo Board DC1737A Demo Board DC1737A Demo Board DC1737A Demo Board DC1737A - Schematic
DC1737A
LTC3863EMSE Demo Board | 4.5V-16V; VOUT = -5.2V @ 1.7A or -12V @ 1A
DC1737A Demo Board DC1737A Demo Board DC1737A Demo Board DC1737A Demo Board DC1737A Demo Board DC1737A - Schematic

Latest Discussions

Recently Viewed