LTC3646
LTC3646-1
PRODUCTION
40V, 1A Synchronous Step-Down Converter
- Part Models
- 24
- 1ku List Price
- Starting From $4.33
Overview
- Wide Input Voltage Range: 4.0V to 40V
- 1A Guaranteed Output Current
- High Efficiency: Up to 95%
- Wide Output Voltage Range
- LTC3646: 2.0V to 30V
- LTC3646-1: 0.6V to 15V
- ±1% Accurate Reference Voltage
- Internal or External Compensation
- Switching Frequency Adjustable and Synchronizable: 200kHz to 3MHz
- Selectable High Efficiency Burst Mode® Operation or Forced Continuous Mode
- 14 Lead 3mm × 4mm DFN or Thermally Enhanced
- 16-Lead MSOP Packages
The LTC3646 is a high efficiency, step-down DC/DC converter with internal high side and synchronous power FETs. It draws only 140μA typical DC supply current in Burst Mode operation at no load while maintaining output voltage regulation.
The LTC3646 can supply up to a 1A load, and its combination of Burst Mode operation, integrated power switches and low quiescent current provides high efficiency over a broad range of load currents. Alternatively, it can be used in forced continuous mode for ripple sensitive applications.
The LTC3646 has a wide 4.0V to 40V input range and its patented controlled on-time architecture and 0.6V reference voltage allow for large step-down ratios without the risk of output overvoltage. The frequency may be set between 200kHz and 3.0MHz with a program resistor or synchronized to an external clock.
The internal soft-start, short-circuit protection and voltage rating make the LTC3646 a robust part ideal for high voltage applications.
Applications
- Point of Load Power Supply
- Intermediate Bus Power
- Automotive Applications
Documentation
Data Sheet 1
User Guide 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 14, 2025 - 25_0017 Bond Wire Change from Gold to Copper |
||
| LTC3646EDE#PBF | PRODUCTION | |
| LTC3646EDE#TRPBF | PRODUCTION | |
| LTC3646EMSE#PBF | PRODUCTION | |
| LTC3646EMSE#TRPBF | PRODUCTION | |
| LTC3646HDE#PBF | PRODUCTION | |
| LTC3646HDE#TRPBF | PRODUCTION | |
|
Feb 20, 2022 - 21_0269 Addition of Alternate Assembly Site ASE Taiwan for Select LFCSP Products |
||
| LTC3646EDE#PBF | PRODUCTION | |
| LTC3646EDE#TRPBF | PRODUCTION | |
| LTC3646EDE-1#PBF | PRODUCTION | |
| LTC3646EDE-1#TRPBF | PRODUCTION | |
| LTC3646HDE#PBF | PRODUCTION | |
| LTC3646HDE#TRPBF | PRODUCTION | |
| LTC3646HDE-1#PBF | PRODUCTION | |
| LTC3646HDE-1#TRPBF | PRODUCTION | |
| LTC3646IDE#PBF | PRODUCTION | |
| LTC3646IDE#TRPBF | PRODUCTION | |
| LTC3646IDE-1#PBF | PRODUCTION | |
| LTC3646IDE-1#TRPBF | PRODUCTION | |
|
Nov 8, 2021 - 20_0245 Notification of Wafer Fab Location Change for 0.6µm BICMOS Process Devices from ADI Milpitas (Hillview) to Vanguard Int. (Taiwan) |
||
| LTC3646EDE#PBF | PRODUCTION | |
| LTC3646EDE#TRPBF | PRODUCTION | |
| LTC3646EDE-1#PBF | PRODUCTION | |
| LTC3646EDE-1#TRPBF | PRODUCTION | |
| LTC3646EMSE#PBF | PRODUCTION | |
| LTC3646EMSE#TRPBF | PRODUCTION | |
| LTC3646EMSE-1#PBF | PRODUCTION | |
| LTC3646EMSE-1#TRPBF | PRODUCTION | |
| LTC3646HDE#PBF | PRODUCTION | |
| LTC3646HDE#TRPBF | PRODUCTION | |
| LTC3646HDE-1#PBF | PRODUCTION | |
| LTC3646HDE-1#TRPBF | PRODUCTION | |
| LTC3646HMSE#PBF | PRODUCTION | |
| LTC3646HMSE#TRPBF | PRODUCTION | |
| LTC3646HMSE-1#PBF | PRODUCTION | |
| LTC3646HMSE-1#TRPBF | PRODUCTION | |
| LTC3646IDE#PBF | PRODUCTION | |
| LTC3646IDE#TRPBF | PRODUCTION | |
| LTC3646IDE-1#PBF | PRODUCTION | |
| LTC3646IDE-1#TRPBF | PRODUCTION | |
| LTC3646IMSE#PBF | PRODUCTION | |
| LTC3646IMSE#TRPBF | PRODUCTION | |
| LTC3646IMSE-1#PBF | PRODUCTION | |
| LTC3646IMSE-1#TRPBF | PRODUCTION | |
|
Feb 14, 2025 - 25_0017 Bond Wire Change from Gold to Copper |
||
| LTC3646EDE-1#PBF | PRODUCTION | |
| LTC3646EDE-1#TRPBF | PRODUCTION | |
| LTC3646EMSE-1#PBF | PRODUCTION | |
| LTC3646EMSE-1#TRPBF | PRODUCTION | |
| LTC3646HDE-1#PBF | PRODUCTION | |
| LTC3646HDE-1#TRPBF | PRODUCTION | |
| LTC3646HMSE#PBF | PRODUCTION | |
| LTC3646HMSE#TRPBF | PRODUCTION | |
| LTC3646HMSE-1#PBF | PRODUCTION | |
| LTC3646HMSE-1#TRPBF | PRODUCTION | |
| LTC3646IMSE#PBF | PRODUCTION | |
| LTC3646IMSE#TRPBF | PRODUCTION | |
| LTC3646IMSE-1#PBF | PRODUCTION | |
| LTC3646IMSE-1#TRPBF | PRODUCTION | |
|
Jun 5, 2024 - 24_0003 Epoxy Change from Henkel 8290 to 8290A for MSOP Package (2) |
||
| LTC3646EMSE#PBF | PRODUCTION | |
| LTC3646EMSE#TRPBF | PRODUCTION | |
| LTC3646EMSE-1#PBF | PRODUCTION | |
| LTC3646EMSE-1#TRPBF | PRODUCTION | |
| LTC3646HMSE#PBF | PRODUCTION | |
| LTC3646HMSE#TRPBF | PRODUCTION | |
| LTC3646HMSE-1#PBF | PRODUCTION | |
| LTC3646HMSE-1#TRPBF | PRODUCTION | |
| LTC3646IMSE#PBF | PRODUCTION | |
| LTC3646IMSE#TRPBF | PRODUCTION | |
| LTC3646IMSE-1#PBF | PRODUCTION | |
| LTC3646IMSE-1#TRPBF | PRODUCTION | |
|
Feb 4, 2020 - 20_0132 Laser Top Mark for 16-Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LTC3646EMSE#PBF | PRODUCTION | |
| LTC3646EMSE#TRPBF | PRODUCTION | |
| LTC3646EMSE-1#PBF | PRODUCTION | |
| LTC3646EMSE-1#TRPBF | PRODUCTION | |
| LTC3646HMSE#PBF | PRODUCTION | |
| LTC3646HMSE#TRPBF | PRODUCTION | |
| LTC3646HMSE-1#PBF | PRODUCTION | |
| LTC3646HMSE-1#TRPBF | PRODUCTION | |
| LTC3646IMSE#PBF | PRODUCTION | |
| LTC3646IMSE#TRPBF | PRODUCTION | |
| LTC3646IMSE-1#PBF | PRODUCTION | |
| LTC3646IMSE-1#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Hot Swap Controllers 1 | ||
| LTC4364 | RECOMMENDED FOR NEW DESIGNS | Surge Stopper with Ideal Diode |
Tools & Simulations
LTspice 2
- LTC3646 Demo Circuit - High Efficiency Low Quiescent Current Step-Down Converter (7-40V to 5V @ 1A)
- LTC3646-1 Demo Circuit - High Efficiency Low Quiescent Current Step-Down Converter (7-40V to 5V @ 1A)
Models for the following parts are available in LTspice:
- LTC3646
- LTC3646-1
LTpowerCAD 4
- LTC3646-1 Project - 1A, 40V Monolithic Buck Regulator (7-40V to 5V @ 1A)
- LTC3646 Project - 1A, 40V Monolithic Buck Regulator (4.5-40V to 3.3V @ 1A)
- LTC3646-1 Project - 1A, 40V Monolithic Buck Regulator (7-40V to 5V @ 1A)
- LTC3646 Project - 1A, 40V Monolithic Buck Regulator (4.5-40V to 3.3V @ 1A)
Design tools for the following parts are available in LTpowerCAD:
- LTC3646
- LTC3646-1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.