LTC3537
RECOMMENDED FOR NEW DESIGNS2.2 MHz, 600mA Synchronous Step-Up DC/DC Converter and 100mA LDO
- Part Models
- 2
- 1ku List Price
- Starting From $3.68
Overview
Step-Up
- VIN: 0.68V to 5V, VOUT: 1.5V to 5.25V
IOUT: 100mA at 3.3V, VIN >0.8V - 2.2MHz Fixed Frequency Operation
- Synchronous Rectifier with Output Disconnect
- Burst Mode Operation (Pin Selectable)
- VIN : 1.8V to 5.5V, VOUT: 0.6V to 5V
IOUT: 100mA - 100mV Dropout Voltage at 50mA
- 24dB Ripple Rejection at fSW
- Power Good Indicators
- Low-Battery Comparator
- 30μA IQ
- Low Profile 3mm × 3mm × 0.75mm Package
The LTC3537 combines a high efficiency, 2.2MHz step-up DC/DC converter with an independent 100mA low dropout regulator (LDO). The step-up converter starts from an input voltage as low as 0.68V and contains an internal 0.4Ω switch and a 0.6Ω synchronous rectifier that disconnects from the output when disabled in shutdown.
A switching frequency of 2.2MHz minimizes solution footprint by allowing the use of tiny, low profile inductors and ceramic capacitors. The current mode PWM design is internally compensated, reducing external parts count. Fixed frequency switching is maintained until a light load current is sensed, at which point Burst Mode® operation is engaged to maximize efficiency. For low noise operation, Burst Mode Operation can be disabled. Anti-ring circuitry reduces EMI by damping the inductor in discontinuous mode. Additional features include a low shutdown current of under 1μA and thermal overload protection.
The integrated LDO regulator provides a very low noise, programmable low dropout supply.
Applications
- Wireless Microphones
- Portable Medical instruments
- Noise Cancelling/Portable Headsets
- RF and Audio Power
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC3537EUD#PBF | 16-Lead QFN (3mm x 3mm x 0.75mm w/ EP) | ||
| LTC3537EUD#TRPBF | 16-Lead QFN (3mm x 3mm x 0.75mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC3537
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on LTC3537 yet. Have something to say?
Start a Discussion on EngineerZone®