LTC3536
RECOMMENDED FOR NEW DESIGNS1A Low Noise, Buck-Boost DC/DC Converter
- Part Models
- 8
- 1ku List Price
- Starting From $4.20
Overview
- Regulated Output with Input Voltage Above, Below or Equal to the Output Voltage
- 1.8V to 5.5V Input and Output Voltage Range
- 1A Continuous Output Current for VIN ≥ 3V, VOUT = 3.3V
- ±1% Output Voltage Accuracy
- Low Noise Buck-Boost Architecture
- Up to 95% Efficiency
- Programmable Frequency from 300kHz to 2MHz
- Synchronizable Oscillator
- Burst Mode® Operation: 32μA IQ
- Internal 1ms Soft-Start
- Output Disconnect in Shutdown
- Shutdown Current: 1μA
- Short-Circuit Protection
- Small Thermally Enhanced 12-Pin MSOP and 10-Pin (3mm × 3mm) DFN Packages
The LTC3536 is an extended VIN range, fixed frequency, synchronous buck-boost DC/DC converter that operates from input voltages above, below or equal to the regulated output voltage. The topology incorporated in the LTC3536 provides low noise operation, making it ideal for RF and precision measurement applications.
The device can produce up to 1A of continuous output current, and it includes two N-channel and two P-channel MOSFET switches. Switching frequencies up to 2MHz can be programmed with an external resistor and the oscillator can be synchronized to an external clock. Quiescent current is only 32μA in Burst Mode operation, maximizing battery life in portable applications. Burst Mode operation is user controlled and improves efficiency at light loads.
Other features include a 1μA shutdown current, internal soft-start, overtemperature protection and current limit. The LTC3536 is available in 12-pin thermally enhanced MSOP and 10-pin (3mm × 3mm) DFN packages.
Applications
- Wireless Inventory Terminals
- Handheld Medical Instruments
- Wireless Locators, Microphones
- Supercapacitor Backup Power Supply
Documentation
Data Sheet 1
User Guide 2
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC3536EDD#PBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
| LTC3536EDD#TRPBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
| LTC3536EMSE#PBF | 12-Lead MSOP w/ EP | ||
| LTC3536EMSE#TRPBF | 12-Lead MSOP w/ EP | ||
| LTC3536IDD#PBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
| LTC3536IDD#TRPBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
| LTC3536IMSE#PBF | 12-Lead MSOP w/ EP | ||
| LTC3536IMSE#TRPBF | 12-Lead MSOP w/ EP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 14, 2025 - 25_0017 Bond Wire Change from Gold to Copper |
||
| LTC3536EDD#PBF | PRODUCTION | |
| LTC3536EDD#TRPBF | PRODUCTION | |
|
Aug 25, 2026 - 2026-0046 ASSEMBLY |
||
| LTC3536EMSE#PBF | PRODUCTION | |
| LTC3536EMSE#TRPBF | PRODUCTION | |
| LTC3536IMSE#PBF | PRODUCTION | |
| LTC3536IMSE#TRPBF | PRODUCTION | |
|
Feb 4, 2020 - 20_0129 Laser Mark Conversion for 12-Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LTC3536EMSE#PBF | PRODUCTION | |
| LTC3536EMSE#TRPBF | PRODUCTION | |
| LTC3536IMSE#PBF | PRODUCTION | |
| LTC3536IMSE#TRPBF | PRODUCTION | |
|
Feb 14, 2025 - 25_0017 Bond Wire Change from Gold to Copper |
||
| LTC3536IMSE#PBF | PRODUCTION | |
| LTC3536IMSE#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
LTspice 3
- LTC3536 Demo Circuit - Solar Cell Powered Emergency LED Torch Lighting Driver (1.8-5V to 3.3V @ 300mA)
- LTC3536 Demo Circuit - Supercapcitor Backup Power Supply (1.8-5V to 3.3V @ 300mA)
- LTC3536 Demo Circuit - 1A Low Noise, Buck-Boost DC/DC Converter (1.8-5.5V to 3.3V @ 1.0A)
Models for the following parts are available in LTspice:
- LTC3536
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.