LTC3523
RECOMMENDED FOR NEW DESIGNSSynchronous 600mA Step-Up and 400mA Step-Down DC/DC Converters
- Part Models
- 4
- 1ku List Price
- Starting From $4.48
Overview
- Dual High Efficiency DC/DC Converters:
- Step-Up (VOUT = 1.8V to 5.25V, ISW = 600mA)
- Step-Down (VOUT = 0.615V to 5.5V, IOUT = 400mA)
- 1.8V to 5.5V Input Voltage Range
- Up to 94% Efficiency
- Pin Selectable Burst Mode® Operation
- 45μA Quiescent Current in Burst Mode Operation
- 1.2MHz (LTC3523) or 2.4MHz (LTC3523-2) Switching Frequency
- Independent Power Good Indicator Outputs
- Integrated Soft-Start
- Thermal and Overcurrent Protection
- <3μA Quiescent Current in Shutdown
- Small 16-Lead 3mm × 3mm × 0.75mm QFN Package
The LTC3523/LTC3523-2 combine a 600mA step-up DC/DC converter with a 400mA synchronous step-down DC/DC converter in a tiny 3mm × 3mm package. The 1.2MHz/2.4MHz switching frequencies minimize the solution footprint while maintaining high efficiency. Both converters feature soft-start and internal compensation, simplifying the design.
Both the step-up and step-down converters are current mode controlled and utilize an internal synchronous rectifier for high efficiency. The step-up supports 0% duty cycle operation and the step-down converter supports 100% duty cycle operation to extend battery run time. If the MODE pin is held high, both converters automatically transition between Burst Mode operation and PWM operation improving light load efficiency. Fixed, low noise 1.2MHz/2.4MHz PWM operation is selected when MODE is grounded.
The LTC3523/LTC3523-2 provide a sub-2μA shutdown mode, overtemperature shutdown and current limit protection on both converters. The LTC3523/LTC3523-2 are housed in a 16-lead 3mm × 3mm × 0.75mm QFN package.
Applications
- Digital Cameras
- Medical Instruments
- Industrial Handhelds
- GPS Navigators
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC3523EUD#PBF | 16-Lead QFN (3mm x 3mm x 0.75mm w/ EP) | ||
| LTC3523EUD#TRPBF | 16-Lead QFN (3mm x 3mm x 0.75mm w/ EP) | ||
| LTC3523EUD-2#PBF | 16-Lead QFN (3mm x 3mm x 0.75mm w/ EP) | ||
| LTC3523EUD-2#TRPBF | 16-Lead QFN (3mm x 3mm x 0.75mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC3523
- LTC3523-2
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on LTC3523 yet. Have something to say?
Start a Discussion on EngineerZone®