LTC3490

PRODUCTION

Single Cell 350mA LED Driver

Viewing:

Part Details

  • 350mA Constant Current Output
  • 2.8V to 4V Output Compliance
  • 1- or 2-Cell NiMH or Alkaline Input
  • Synchronous Rectification: Up to 90% Efficiency
  • Fixed Frequency Operation: 1.3MHz
  • Low Quiescent Current: <1mA
  • Very Low Shutdown Current: <50µA
  • Open LED Output Limited to 4.7V
  • VIN Range: 1V to 3.2V
  • Dimming Control
  • Undervoltage Lockout to Protect Batteries
  • Low Profile (0.75mm) 3mm × 3mm Thermally Enhanced 8-Lead DD and S8 Packages
LTC3490
Single Cell 350mA LED Driver
Single Cell Minimum Component LED Driver Efficiency vs VIN at VLED = 3.5V Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 1

Technical Articles 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3490
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC762A

LTC3490EDD Demo Board | Boost White LED Driver, 1.8V ≤ VIN ≤ 3.5V, VLED up to 4V @ 350mA

Product Details

Demonstration circuit 762 is a 350mA, 1W synchronous boost white LED driver featuring the LTC3490 and a Lumileds Luxeon LED. The input voltage range of the LT3490 is 1V to 3.4V; however the demo board operates with a 1.8V to 3.5V range. The board comes with two AA alkaline battery cells to be stuffed in the battery pack on the back of the PCB. The LED compliance voltage range is 2.8V to 4V. Other features include a low battery detect output and analog dimming control. The LT3490's simple design, low quiescent current and minimal external components make it an ideal solution for space-constrained ~1W flashlight or portable LED driver solutions.

DC762A
LTC3490EDD Demo Board | Boost White LED Driver, 1.8V ≤ VIN ≤ 3.5V, VLED up to 4V @ 350mA
DC762A - Schematic

Latest Discussions

Recently Viewed