LTC3452
LTC3452
PRODUCTIONSynchronous Buck-Boost MAIN/CAMERA White LED Driver
- Part Models
- 2
- 1ku List Price
- Starting From $2.78
Viewing:
Overview
- High Efficiency: ≥85% Over Entire Li-Ion Battery Range
- Wide VIN Range: 2.7V to 5.5V
- Independent MAIN/CAMERA Current Control
- Up to 425mA Continuous Output Current
- Internal Soft-Start
- Open/Shorted LED Protection
- PWM Brightness Control
- LED Current Matching Typically <2.5%
- Constant Frequency 1MHz Operation
- Low Shutdown Current: 6.5µA
- Overtemperature Protection
- Small Thermally Enhanced 20-Lead (4mm × 4mm) QFN Package
The LTC3452 is a synchronous buck-boost DC/DC converter optimized for driving two banks of white LEDs from a single Li-Ion battery input. Five parallel LEDs can be driven at up to 25mA each in the low power LED bank, while two LEDs can be driven at up to 150mA each (or a single LED at 300mA) in the high power LED bank. The regulator operates in either synchronous buck, synchronous boost or buck-boost mode, depending on input voltage and LED maximum forward voltage. Optimum efficiency is achieved by sensing which LED requires the largest forward voltage drop at its programmed current, and regulating the common output rail for lowest dropout. Efficiency of 85% can be achieved over the entire usable range of a Li-Ion battery (2.7V to 4.2V).
Maximum LED current for each LED display is programmable with a single external resistor. Dual enable pins allow for PWM brightness control in the low power bank and independent on/off control for the high current bank (optimal for LED camera flash). In shutdown, the supply current is only 6.5µA.
A high constant operating frequency of 1MHz allows the use of a small external inductor. The LTC3452 is offered in a low profile (0.75mm) thermally enhanced 20-lead (4mm × 4mm) QFN package.
Applications
- Cell Phones
- Digital Cameras
- PDAs
- Portable Devices
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC3452EUF#PBF | 20-Lead QFN (4mm x 4mm x 0.75mm w/ EP) | ||
| LTC3452EUF#TRPBF | 20-Lead QFN (4mm x 4mm x 0.75mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 20, 2022 - 21_0269 Addition of Alternate Assembly Site ASE Taiwan for Select LFCSP Products |
||
| LTC3452EUF#PBF | PRODUCTION | |
| LTC3452EUF#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LTC3452
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on LTC3452 yet. Have something to say?
Start a Discussion on EngineerZone®