LTC3424

LAST TIME BUY

Low Output Voltage, 3MHz Micropower Synchronous Boost Converters

Viewing:

Overview

  • 1.5V to 5.5V Adjustable Output Voltage
  • Synchronous Rectification: Up to 95% Efficiency
  • 1A Switch Current (LTC3423) or
    2A Switch Current (LTC3424)
  • Fixed Frequency Operation Up to 3MHz
  • Wide Input Range: 0.5V to 5.5V (Operating)
  • Very Low Quiescent Current: 38µA (Burst Mode® Operation)
  • No External Schottky Diode Required
  • Synchronizable Switching Frequency
  • Burst Mode Enable Control
  • OPTI-LOOP® Compensation
  • Very Low Shutdown Current: <1µA
  • Small 10-Pin MSOP Package
LTC3424
Low Output Voltage, 3MHz Micropower Synchronous Boost Converters
1-Cell to 1.8V at 600mA Step-Up Converter Efficiency Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Oscillators 2
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3424
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC516A-B

LTC3424EMS Demo Board | 1V ≤ VIN ≤ 1.6V, VOUT = 1.8V @ 600mA

Product Details

Demonstration circuit 516A-B is a low output voltage, synchronous boost converter featuring the LTC3424. The LTC3424 is ideal for applications that require an output voltage between 1.5V to 2.6V from a single alkaline or NiCd/NiMH cell. A bias voltage (VDD) of 2.7V to 5.5V is required to power the internal circuitry. The input voltage (VIN) range is 1V to 1.6V, but once up and running, the device can operate with an input voltage as low as 0.5V. The output voltage is set at 1.8V. For a 1V minimum battery voltage, the LTC3424 can provide 600mA.

DC516A-B
LTC3424EMS Demo Board | 1V ≤ VIN ≤ 1.6V, VOUT = 1.8V @ 600mA
DC516A-A - Schematic

Latest Discussions

No discussions on LTC3424 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed